Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
3peak incorporated
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(100)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(258)
Divimath
(8)
Elmos AG
(1)
EPC
(140)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(38)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(981)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(269)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(341)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(117)
Powermat
(1)
Pulsiv
(19)
Qorvo
(99)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(58)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(34)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(18)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(27)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
3peak incorporated
1-30 of 35 reference designs
Filter values
PJ25US006708 | Demoboard TPM6505xQ, Rev. 1
Push-Pull Converter symmetrical isolated
TPM6505 | Demoboard TPM6505, Rev. A.0
Push-Pull Converter symmetrical isolated
|
V
in
2.25-5.5 V
|
Output
1 A
TPP00031 | Demoboard TPP00031, Rev. A.1
Buck Converter
|
V
in
100 V
|
Output
0.3 A
TPP00032 | Demoboard TPP00032, Rev. Rev.A.1
Buck Converter
|
V
in
100 V
|
Output
0.3 A
TPP05608 | Demoboard TPP05608, Rev. 00
Buck Converter
|
V
in
2.8-6 V
|
Output
6 A
TPP05608 | Demoboard TPP05608, Rev. A.0
Buck Converter
|
V
in
2.8-6 V
TPP2020
Buck-Boost Converter
|
V
in
4.5-17 V
|
Output
7 V / 2 A
TPP30208 | Demoboard TPP302083, Rev. Rev A.0
Buck Converter
|
V
in
30 V
|
Output
2 A
TPP30308x | Demoboard TPP303080, Rev. 00
Buck Converter
|
V
in
30 V
|
Output
5 V / 3 A
TPP36106 | Demoboard TPP361065, Rev. 2024-08-28
Buck Converter
|
V
in
4.5-36 V
|
Output
5 V / 1 A
TPP36106 | Demoboard TPP361061, Rev. EA20230202A3
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
TPP36106 | Demoboard TPP361060, Rev. EA20230202A3
Buck Converter
|
V
in
4.5-36 V
|
Output
1 A
TPP36106 | Demoboard TPP361062 , Rev. EA20230202A3
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
TPP361060 | Demoboard TPP361060, Rev. A.1
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
TPP361063 | Demoboard TPP361063, Rev. A.1
Buck Converter
|
V
in
12-36 V
|
fsw
500-2200 kHz
TPP36108 | Demoboard TPP361082, Rev. A.4
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
1 A
TPP36108 | Demoboard TPP361080, Rev. Rev A.4
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
TPP36108 | Demoboard TPP361081, Rev. Rev A.4
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
TPP36208 | Demoboard TPP362084, Rev. Rev A.3
Buck Converter
|
V
in
36 V
|
Output
2 A
TPP362080 | Demoboard TPP362080
Buck Converter
|
V
in
4.5-30 V
|
fsw
500-2200 kHz
TPP362080, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
TPP362081, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
TPP362081, Rev. A.5
Buck Converter
|
V
in
36 V
TPP362082, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
TPP362082, Rev. A.5
Buck Converter
|
V
in
36 V
|
Output
2 A
TPP362083, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
TPP36208X | Demoboard TPP362085, Rev. 00
Buck Converter
|
V
in
36 V
|
Output
5 V / 2 A
TPP36308 | Demoboard TPP363083, Rev. 2024-02-22
Buck Converter
|
V
in
30-36 V
|
Output
3 A
TPP36308 | Demoboard TPP363080, Rev. 2024-02-22
Buck Converter
|
V
in
4.5-36 V
|
Output
3 A
TPP36308 | Demoboard TPP363080, Rev. A.2
Buck Converter
|
V
in
4.5-36 V
|
fsw
400-1000 kHz
|
Output
5 V / 3 A
1
2
next
Cart
Your cart is empty.
Get samples and quotes