22 reference designs
Filter values
5CSTFD6D5F31I7, Rev. A
FPGA
ADUM4121ARIZ | Demoboard SiC_DoublePulseBoard_1Ch
Other Topology
Cyclone V GX I/O, Rev. A
FPGA
Cyclone V ST SoC | Demoboard Intel® Cyclone® V ST SoC Evaluation Board, Rev. B
FPGA
CYPD3125-40 | Demoboard USB3.0 Type-C PD board, Rev. A
Other Topology
Helio Board v1.4 | Demoboard Helio Board, Rev. 1.4
FPGA
LT3999 | Demoboard ALT3999ISOPWREF, Rev. B
Push-Pull Converter symmetrical isolated
|
V
in
5-24 V
|
Output
24 V / 0.1 A
LT8302 | Demoboard ALT8302ISOPM1215, Rev. 1.0
Flyback Converter
|
V
in
8-36 V
|
Output
15 V / 0.4 A
LT8315 | Demoboard ALT8315ACDC24, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
24 V / 0.14 A
LT8316 | Demoboard 12V Output ACDC Board with LT8316+SiC, Rev. 1.00
Buck Converter
|
V
in
85-528 V
|
Output
12 V / 4 A
LT8316 | Demoboard 12V Output Isolated AC/DC (JPN) Board with LT8316, Rev. 1.00
Buck Converter
|
V
in
85-282 V
|
Output
12 V / 4 A
LT8471 | Demoboard ALT8471NISPM1215, Rev. 1.0
Buck-Boost Converter
|
V
in
4.5-36 V
|
fsw
100-2000 kHz
|
Outputs
-12 V / 1.1 A, 15 V / 0.8 A, 12 V / 1.1 A, -15 V / 0.8 A
LTC3304ARUCM, Rev. 1.00
FPGA
LTC4365IDDB-1, Rev. 1.0
FPGA
Magnes Arria10, Rev. A
FPGA
MPA1000, Rev. C
Buck Converter
Odyssey | Demoboard Odyssey Max 10, Rev. 3.0
Boost Converter
ODYSSEY-MAX10 | Demoboard ODYSSEY-MAX10-KIT, Rev. 2.2
Boost Converter
|
V
in
3.3 V
Sodia Board RevA | Demoboard Sodia Board, Rev. Rev A&B
FPGA
VIPA | Demoboard VIPA reference baseboard, Rev. A
Other Topology
VIPA | Demoboard VIPA Baseboard, Rev. B
Other Topology
VIPA, Rev. B1
Other Topology
Cart
Your cart is empty.
Get samples and quotes