9 reference designs
Filter values
ETA3499, Rev. 1.0
Buck Converter
|
V
in
2.4-7.3 V
|
Output
3.3 V
ETA7002 | Demoboard Application Report, Rev. 1.0
SEPIC Buck-Boost Topology
|
V
in
15-110 V
|
Output
13 V / 1 A
ETA7002 / 5V 1500mA | Demoboard Application Report, Rev. 1.0
SEPIC Buck-Boost Topology
|
V
in
10-110 V
|
Output
5.25 V / 2 A
ETA7006 | Demoboard Application Report, Rev. 1.0
Buck Converter
|
V
in
13.3-36 V
|
Outputs
12.6 V / 3 A, 5.25 V / 3 A
ETA7006 AC/DC | Demoboard Application Report, Rev. 1.0
Push-Pull Converter symmetrical isolated
|
V
in
90-264 V
|
Outputs
5.25 V / 4 A, 12.6 V / 2.1 A
ETA8047 | Demoboard ETA8047 15V3A Adaptor Solution, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
15 V / 3 A
ETA8047 | Demoboard ETA8047 12V4V Adaptor Solution, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
12 V / 4 A
ETA8047, Rev. V1.0
Flyback Converter
|
V
in
90-264 V
|
Outputs
9 V / 3 A, 5 V / 4 A
ETA8076
Flyback Converter
|
V
in
90-264 V
|
fsw
130-150 kHz
Cart
Your cart is empty.
Get samples and quotes