Topology | Buck Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.2 V / 12 A |
Output 2 | 1.1 V / 12 A |
Output 3 | 1.8 V / 12 A |
Output 4 | 1 V / 12 A |
Output 5 | 1.5 V / 12 A |
IC revision | C |
The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus. This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components.Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.
– Input Voltage Range: 4.5V to 17V
– Switching Frequency: 500kHz
– Optimized for a 1.0μH to 2.2μH Inductor
– Output Voltage (VID): 0.6V to 1.87V in 10mV
– Auto-Skip Eco-mode™ ON/OFF (Light-load)
– Current Limit Target: 40% to 160%
– Enabling IC, Reading-back Power-good
– Hiccup Mode Protection ON/OFF
_ IC Terminal Features
– Start-up by Using External Resistors Output Voltage with VFB Pin: 0.6V to 1.87V
– Adjustable Soft-start,Monotonic Pre-Biased Start-up
– Power-good
– I2C Address Programming (2bits)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 13.8 | 4.5 | 14 | 6.6 | 72 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|