Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 19.5 V / 3.84 A |
IC revision | C |
This design uses the LM5023 flyback controller for the 2-Switch Quasi-Resonant Flyback Topology. It generates an isolated output (19.5V@3.84A) from an universal input (85VAC - 265VAC).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (A) | Size | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7508113417 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-OLTI Offline Flyback Transformers | 64 - 265 V (AC) | 19 | 3.85 | 11 | 30 - 130 | 3.25:1:0.58 | 9.1 | ER28/17 | – | 140 | – | – | 3000 | – | 32 | 39 | 36 | THT | ||
![]() | 744824310 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | L | 3 | 10000 | 105 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7508113417 | SPEC | |
![]() | 744824310 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (A) | Size | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|