IC manufacturers ROHM

IC manufacturers (98)

ROHM BD7F100HFN | Demoboard BD7F100HFN_EVK_205

Optocoupler-less Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage24 V
Output 1-15 V / -0.17 A
Output 25 V / 1 A
Output 35 V / 0.2 A
Output 415 V / 0.17 A
IC revision001

Description

BD7F100HFN-LB is an optocoupler-lessIsolated Flyback Converter. An optocoupler or a3rd winding from a transformer needed in theconventional application of feedback circuitsbecomes unnecessary to obtain a stable outputvoltage isolated by the transformer. The numberof parts is reduced drastically producing a smallsizedand high-reliability application isolatedtype power supply.- No need for an optocoupler or a transformer 3rd winding.- Adapted Type ON-Time Control Technology.- High-speed load response- Efficient light load mode- Enables Shutdown Control- Built-in N-Channel MOSFET- Soft start function- Output load compensation function- Complete protection functions UVLO, OCP, TSD

Features

Supply Voltage of Operation: 3 V to 40 V

  • SW Terminal Operating Voltage: 50 V (Max)
  • Built-in MOS Current Limit: 1.25 A (Typ)
  • Switching Frequency of 400 kHz (Typ)
  • ±1.5 % of Reference Voltage Accuracy
  • Quiescent Current: 0 μA (Typ)
  • Operating Current: 2 mA (Typ)
  • Operating Ambient Temperature: -40 °C to +85 °C
  • Junction Temperature of Operation: -40 °C to +125 °C

Typical applications

  • industrial equipment

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPins (Value)
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
691102710002SPEC
6 files WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular 2 Wire Protector PCB Yes Horizontal 22 to 14 (AWG) 0.75 to 1.5 (mm²) -40 °C up to +105 °C 10 10 Box
691102710003SPEC
6 files WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular 3 Wire Protector PCB Yes Horizontal 22 to 14 (AWG) 0.75 to 1.5 (mm²) -40 °C up to +105 °C 15 10 Box
885012207098SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012207100SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 nF ±10% 50 0805 -55 °C up to +125 °C 32.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208094SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)4.7 µF ±10% 50 1206 -55 °C up to +125 °C 100.02 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel
885012209006SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)22 µF ±10% 10 1210 -55 °C up to +125 °C 50.02 GΩ X7R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel
750315490SPEC
Transformer EE13/7/4 13.8 23.9 11 Tape and Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPins (Value)
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples