Topology | Power Factor Correction |
Input voltage | 90-265 V |
Output 1 | 200 V / 0.5 A |
Output 2 | 100 V / 1 A |
IC revision | 2 |
The STEVAL-ILL066V1 evaluation board is acomplete and configurable solution that efficientlycontrols a single dimmable high brightness LEDstring using the STLUX385A digital controller.The LED efficiency is high during all stages ofdimming and the STEVAL-ILL066V1 can achievea 92% efficiency during full load while maintaininga low < 200 mW power consumption during idleperiods.The STLUX385A device handles a primary sideregulated power conversion stage as well as allthe supported communication links.The power conversion stage consists of a PFCregulator followed by a “Zero Voltage Switching”(ZVS) LC resonant stage. The high precisiondimming is adjusted using a primary sideregulation (PSR) control technique.The LED brightness can be dimmed by controllingthe LED current down to a very low level.The STEVAL-ILL066V1 evaluation boardprovides all the physical communicationinterfaces such as a DALI, insulated 0-10 andUART. All the communication is managed by theSTLUX385A device. The UART interface andSTLUX385A flexibility allow to quickly connect theSTEVAL-ILL066V1 to alternative interfaces suchas Wi-Fi, power line modems, Bluetooth® andZigbee®. (Previous part number wasSTEVAL385LEDPSR).
Remark: BOM added with Main Pdf,· STLUX385A based· High efficiency (92%)· Primary side controlled· Up to 100 W (100 V at 1 A or 200 V at 0.5 A)· Single isolated output suitable for LEDconnection.· Wide input voltage range: 90 V to 265 V AC· Adjustable LED current and dimming· Output resolution: 11-bit equivalent.· IDLE mode power consumption: < 200 mW· Real-time fault detection and protection(e. g.: short- or open circuit)· Remote control via DALI, 0 - 10 V, UART· RoHS compliant
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74279262 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | ||
![]() | 74279269 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 1200 | 1500 | 150 MHz | 650 | 0.7 | Wide Band |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|