Topology | Other Topology |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (A) | ISAT (A) | fres (MHz) | Mount | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 330 | 47.5 | – | 28 | SMT | 310 | 58 | 65.7 | 0.165 | MnZn | – | – | – | – | – | – | ||
![]() | 744028004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4700 | 0.85 | 0.7 | 70 | SMT | – | – | – | – | – | – | – | – | – | 310 | – | ||
![]() | 742792693 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 0.05 | – | – | SMT | – | – | – | – | – | 2200 | 2250 | 110 MHz | 500 | 800 | Wide Band |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (A) | ISAT (A) | fres (MHz) | Mount | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|