IC manufacturers STMicroelectronics

IC manufacturers (98)

STMicroelectronics HVLED815PF | Demoboard STEVAL-ILL082V1

Wide input and wide output voltage LED driver with high power factor and low THD based on HVLED001A

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-ILL085V1 board is a constant current LED driver with high power factor and low input current THD for wide range input voltage. It uses the HVLED001A power management IC for power quality improvement.This board includes other discrete power devices produced by STMicroelectronics, including MOSFETs (STP21N90K5), diodes (STTH3L06 and STTH1L06), transil (P6KE400), CV / CC controller (TSM101) and LDO (LM2931AD33R). The board works on 60 V to 105 V LED voltage and 700 mA constant current with ± 2% current regulation. The standby consumption is below 0.5 W.Short-circuit and open circuit LED protection is included, and board efficiency is above 90%.Smart pins are included for LED streetlight ON/OFF switching and remote dimming.The design is unique in terms of form factor and proven high thermally stability.In terms of power quality, the power factor is above 0.95 and the THD is less than 10%. It is well within the harmonic limits set by IEC61000-3-2 Class C for lighting.

Features

  • AC input voltage range: 90 V to 300 V
  • LED voltage / current: 60 V-105 V / 700 mA
  • Constant LED current: 700 mA ± 2%
  • Power factor: > 0.95
  • Input current THD: < 10%
  • Standby consumption: < 0.5 W
  • Open-circuit and short-circuit protection
  • Provision for smart features: ON / OFF / DIMMING
  • RoHS compliant

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012206053SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
750810150SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. Transformer EFD20 -40 °C up to +125 °C 21.08 22 10.8 Tray
Order Code Data­sheet Simu­lation
885012206053SPEC
750810150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples