IC manufacturers Texas Instruments

IC manufacturers (98)

Texas Instruments TPS563249 | Demoboard TPS563249EVM-031

TPS563249EVM-031 17-V, 3-A, Regulator Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 13.3 V / 3 A
IC revisionJanuary 2018

Description

The TPS563249 is a single, adaptive on-time, D-CAP3™ mode, synchronous buck converter requiring avery low external component count. The D-CAP3 control circuit is optimized for low-ESR output capacitorssuch as POSCAP, SP-CAP, or ceramic types and features fast transient response with no externalcompensation. The switching frequency is internally set at a nominal 1.4 MHz. The high-side and low-sideswitching MOSFETs are incorporated inside the TPS563249 package along with the gate-drive circuitry.The low drain-to-source on resistance of the MOSFETs allows the TPS563249 to achieve high efficienciesand helps keep the junction temperature low at high output currents. The TPS563249 dc/dc synchronousconverter is designed to provide up to a 3-A output from an input voltage source of 4.5 V to 17 V.

Features

  • 3-A Converter Integrated 70-mΩ and 30-mΩ FETs
  • D-CAP3™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.6 V to 7 V
  • Forced Continuous Conduction Mode
  • Constant 1.4-MHz Switching Frequency
  • Low Shutdown Current Less than 10 μA
  • 1% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.8 ms

Typical applications

  • Digital TV, Set-Top Boxes
  • Broadband Modem / Access Point Networks / Wireless Routers / Surveillance

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744311150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.5 13.8 4.5 14 6.6 72 Superflux
Order Code Data­sheet Simu­lation
744311150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples