IC manufacturers Diodes Incorporated

IC manufacturers (98)

Diodes Incorporated AP63357 | Demoboard AP63356/7 EVB

3.5A Low Iq Synchronous Buck with Enhanced EMI Reduction

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Output 112 V / 3.5 A

Description

The AP63356 and AP63357 are 3.5A synchronous buck converters with up to 32V wide input voltage range.The AP63356/7 fully integrated a 83mΩ high-side and a 43mΩ low-side MOSFET to provide high efficiencystep-down DC/DC conversion at their rated load. The regulators adopt peak current mode control with the integrated compensation network, which makes them easily to be used by minimizing the off-chip. The AP63356/7 is fixed frequency Continuous Conduction Mode (CCM). The regulators are an ElectromagneticInterference (EMI) friendly buck converters with implementing optimized design for EMI reduction. The regulators has proprietary designed gate driver scheme to resist switching node ringing without sacrificing MOSFET turn on and turn off time. which further erases high frequency radiation EMI noise caused by the MOSFETs hard switching. The regulators offer output overvoltage protection, cycle-by-cycle peak currentlimit, and thermal shutdown protection. The devices are available in a low-profile 2x3mm DFN package

Features

  • VIN 3.8V to 32V
  • 3.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage
  • 22μA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 450kHz Switching Frequency
  • Pulse Width Modulation (PWM) Regardless of Output Load(AP63356)
  • Supports Pulse Frequency Modulation (PFM)(AP63357)
  • Up to 86% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Power Good Indicator with 5MΩ Internal Pull-up
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Undervoltage Protection (UVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Typical applications

  • Flat Screen TV Sets and Monitors / White Goods and Small Home Appliances / Home Audio / Gaming Consoles / Consumer Electronics
  • 12V and 24V Distributed Power Bus Supplies
  • Network Systems / Set Top Boxes
  • Power Tools and Laser Printers
  • FPGA, DSP, and ASIC Supplies

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74439344022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 2.2 10.85 16.25 10.5 11.55 37 SMT
74439346047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 4.7 9.6 13 13 14.3 28 SMT
74439346068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 6.8 8.1 11.3 17.6 19.36 22 SMT
74439346100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 10 6.4 9.7 26.5 29.15 18 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples