Topology | Other Topology |
IC revision | A |
This reference design features an evaluation module for the 24-port PSE system which contains a hardware kit, a system firmware image, and a system firmware GUI. The hardware kit consists of a motherboard (PSEMTHR24EVM-081), an MSP430 daughtercard (PSEMCUDAUEVM-082) and a PSE daughtercard (TPS23881EVM-083). To evaluate the system (both hardware and software), USB2ANY and MSP-FET adapters are also needed.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | L (µH) | n | VT (V (AC)) | Size | LSmin. (µH) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | |||
885012006057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012205044 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | |||
885012206083 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012206089 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012206091 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 22 nF | ±10% | 50 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012206069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 47 nF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012206070 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 68 nF | ±10% | 25 | -55 °C up to +125 °C | – | 3.5 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012206046 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012206052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | |||
885012208041 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±10% | 16 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | |||
74438323033 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | -40 °C up to +125 °C | – | – | – | – | 2.5 | 2 | 1 | – | – | 1.75 | 2.7 | 220 | 50 | 80 | SMT | – | – | – | – | – | – | – | 3.3 | – | – | 2510 | – | SMT | |||
749119133 | SPEC | – | 8 files | WE-PoE Power over Ethernet Transformer | – | – | – | -40 °C up to +125 °C | – | – | – | – | 12.9 | 13 | 6.2 | – | – | – | – | – | – | – | Flyback | 36 - 57 V (DC) | 3.3 | 0.4 | 3.3 | 0.4 | 3.3 | 0.4 | 400 | 12:1:1:1:3 | 1500 | ER11/5 | 4 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | L (µH) | n | VT (V (AC)) | Size | LSmin. (µH) | Mount | Samples |
---|