IC manufacturers Diodes Incorporated

IC manufacturers (98)

Diodes Incorporated AP63357Q | Demoboard AP63356DV-EVM

3.5A Low Iq Synchronous Buck with Enhanced EMI Reduction

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Switching frequency400-500 kHz
Output 13.3 V
IC revision1-1

Description

The AP63356/AP63357 is a 3.5A, synchronous buck converter with a wide input voltage range of 3.8V to 32V. The device fully integrates a 74mΩ high-side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP63356/AP63357 device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network. The AP63356/AP63357 design is optimized for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.The device is available in a 3mm × 2mm V-DFN3020-13 package.

Features

  • VIN 3.8V to 32V
  • 3.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage
  • 22μA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 450kHz Switching Frequency
  • Pulse Width Modulation (PWM) Regardless of Output Load (AP63356)
  • Supports Pulse Frequency Modulation (PFM)(AP63357)
  • Up to 86% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Power Good Indicator with 5MΩ Internal Pull-up
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Undervoltage Protection (UVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Typical applications

  • Flat Screen TV Sets and Monitors / Power Tools and Laser Printers
  • Network Systems
  • White Goods and Small Home Appliances / Home Audio / Gaming Consoles / Consumer Electronics
  • FPGA, DSP, and ASIC Supplies
  • 12V and 24V Distributed Power Bus Supplies / General Purpose Point of Load

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74439346047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 4.7 9.6 13 13 14.3 28 SMT
74439346068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 6.8 8.1 11.3 17.6 19.36 22 SMT
Order Code Data­sheet Simu­lation
74439346047SPEC
74439346068SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples