IC manufacturers STMicroelectronics

IC manufacturers (99)

STMicroelectronics STM32L4R9 | Demoboard STEVAL-STWINKT

STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

Overview

TopologyWireless Power Transfer
IC revision1

Description

The STWIN SensorTile wireless industrial node (STEVAL-STWINKT1) is a development kit and reference design that simplifies prototyping and testing of advanced industrial IoT applications such as condition monitoring and predictive maintenance. The kit features a core system board with a range of embedded industrial-grade sensors and an ultra-low-power microcontroller for vibration analysis of 9-DoF motion sensing data across a wide range of vibration frequencies, including very high frequency audio and ultrasound spectra, and high precision local temperature and environmental monitoring.The development kit is complemented with a rich set of software packages and optimized firmware libraries, as well as a cloud dashboard application, all provided to help speed up design cycles for end-to-end solutions. The kit supports BLE wireless connectivity through an on-board module, and Wi-Fi connectivity through a special plugin expansion board (STEVAL-STWINWFV1). Wired connectivity is also supported via an on-board RS485 transceiver. The core system board also includes an STMod+ connector for compatible, low cost, small form factor daughter boards associated with the STM32 family, such as the LTE Cell pack.Apart from the core system board, the kit is provided complete with a 480 mAh Li-Po battery, an STLINK-V3MINI debugger and a plastic box

Features

  • Multi-sensing wireless platform implementing vibration monitoring and ultrasound detection
  • Built around STWIN core system board with processing, sensing, connectivity and expansion capabilities
  • Ultra-low-power ARM Cortex-M4 MCU at 120 MHz with FPU, 2048 kbytes Flash memory (STM32L4R9)
  • Micro SD Card slot for standalone data logging applications
  • Wireless BLE4.2 (on-board) and Wi-Fi (with STEVAL-STWINWFV1 expansion board), and wired RS485 and USB OTG connectivity
  • Option to implement Authentication and Brand protection secure solution with STSAFE-A100 (footprint)
  • Wide range of industrial IoT sensors: - ultra-wide bandwidth (up to 6 kHz), low-noise, 3-axis digital vibration sensor (IIS3DWB)
  • 3D accelerometer + 3D Gyro iNEMO inertial measurement unit (ISM330DHCX) with machine learning core
  • ultra-low-power high performance MEMS motion sensor (IIS2DH)
  • ultra-low-power 3-axis magnetometer (IIS2MDC)
  • digital absolute pressure sensor (LPS22HH)
  • relative humidity and temperature sensor (HTS221)
  • low-voltage digital local temperature sensor (STTS751)
  • industrial grade digital MEMS microphone (IMP34DT05)
  • wideband analog MEMS microphone (MP23ABS1)
  • Modular architecture, expandable via on-board connectors:
  • STMOD+ and 40-pin flex general purpose expansions
  • 12-pin male plug for connectivity expansions
  • 12-pin female plug for sensing expansions
  • Other kit components: - Li-Po battery 480 mAh
  • STLINK-V3MINI debugger with programming cable
  • Plastic box

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPins (Value)
(pcs)
GenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
CTol. CVR
(V (DC))
SizeDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Samples
74438323022SPEC
9 files WE-MAPI SMT Power Inductor 2 SMT -40 °C up to +125 °C 2510 2.5 2 1 2.2 2.2 3.55 147 60 80
693071010811SPEC
6 files WR-CRD Micro SD Card Connector Push & Push 8 pins 8 Socket Push & Push SMT -25 °C up to +85 °C 1001000 MΩ Tape and Reel & Mylar
885012105013SPEC
8 files WCAP-CSGP MLCCs 10 V(DC) -55 °C up to +85 °C2.2 µF ±20% 10 0402 100.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
Order Code Data­sheet Simu­lation
74438323022SPEC
693071010811SPEC
885012105013SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPins (Value)
(pcs)
GenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
CTol. CVR
(V (DC))
SizeDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Samples