IC manufacturers Texas Instruments

IC manufacturers (98)

Texas Instruments LMQ61460

LMQ61460 3-V to 36-V, 6 A, Low EMI Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-36 V
Switching frequency200-2200 kHz
Output 134.2 V / 6 A
IC revisionC

Description

The LMQ61460 is a high-performance, DC-DC synchronous buck converter with integrated bypass capacitors. With integrated high-side and low-side MOSFETs, up to 6 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The device implements soft recovery from dropout eliminating overshoot on the output. The device is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, integrated bypass capacitors, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency. Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

Features

  • Functional Safety-Capable–Documentation available to aid functional safety system design
  • Optimized for ultra-low EMI requirements–Hotrod™ package minimizes switch node ringing–Internal bypass capacitors reduce EMI–Parallel input path minimizes parasitic inductance–Spread spectrum reduces peak emissions–Adjustable switch node rise time
  • Designed for rugged applications–Supports 42-V transient–0.4-V dropout with 4-A load (typical)
  • High efficiency power conversion at all loads–7-µA no load current at 13.5 VIN, 3.3 VOUT–90% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT–Low MOSFET ON resistance
  • RDS_ON_HS = 41 mΩ (typical)
  • RDS_ON_LS = 21 mΩ (typical)
  • External bias option for improved efficiency
  • Pin compatible with:–LM61460 (36 V, 6 A)

Typical applications

  • Industrial robot: CPU board, Industrial PC: single board computer, Test and measurement instrumentation
  • USB type-C, General purpose wide-VIN step down applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountISAT,10%
(A)
RDC
(mΩ)
MaterialRDC max.
(mΩ)
Samples
74438356010SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 1 10.1 11.5 12 55 80 SMT 5.3 15
74438356015HTSPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 1.5 7.45 9 18 40 80 SMT 4.2 20.7
744316220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2.2 9.2 7.5 108 SMT 3.5 11.3 Superflux 12.43
74439346047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 4.7 9.6 13 13 28 120 SMT 6.5 13 14.3
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountISAT,10%
(A)
RDC
(mΩ)
MaterialRDC max.
(mΩ)
Samples