Characteristics
- Discrete filter parts for conducted filtering
- Differential and common mode filter
- Tested according to EN55032 class B
- Application specific for short wire length
- To be populated at the respective Eval Board
Applications
- Data acquisition
- Test and measurement systems
- Interface and microcontroller supply
- Industrial control
Products
Order Code | Datasheet | Simulation | Downloads | C | L (µH) | fc (kHz) | CY (pF) | Power Module | Samples |
---|---|---|---|---|---|---|---|---|---|
171001 | SPEC | – | 10 µF | 2.2 | 34 | – | 171050601 | ||
171002 | SPEC | – | 1 µF | 10 | 50 | – | 171010601 171020601 171030601 | ||
171003 | SPEC | – | 10 µF | 10 | 16 | – | 171011801 171021801 171031801 | ||
173001 | SPEC | – | 10 µF | 1 | 50 | – | 173950336 | ||
176001 | SPEC | – | 22 µF | 2.2 | 23 | 470 | 176920502 176920512 176881212 176861512 | ||
176002 | SPEC | – | 10 µF | 10 | 16 | 470 | 176920522 | ||
177001BAG | SPEC | – | 10 µF | 22 | 11 | 470 | 17791063215 | ||
177002 | SPEC | – | 22 µF | 3.3 | 19 | 470 | 177920501 | ||
177003 | SPEC | – | 10 µF | 4.7 | 23 | 470 | 177920511 | ||
177004 | SPEC | – | 4.7 µF | 22 | 16 | 470 | 177920521 | ||
177005 | SPEC | – | 10 µF | 68 | 6 | 1000 | 177920531 | ||
177006 | SPEC | – | 10 µF | 4.7 | 23 | 470 | 177920514 | ||
177007 | SPEC | – | 4.7 µF | 22 | 16 | 470 | 177920524 | ||
177008 | SPEC | – | 2.2 µF | 47 | 16 | 470 | – |
Order Code | Datasheet | Simulation |
---|---|---|
171001 | SPEC | |
171002 | SPEC | |
171003 | SPEC | |
173001 | SPEC | |
176001 | SPEC | |
176002 | SPEC | |
177001BAG | SPEC | |
177002 | SPEC | |
177003 | SPEC | |
177004 | SPEC | |
177005 | SPEC | |
177006 | SPEC | |
177007 | SPEC | |
177008 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | L (µH) | fc (kHz) | CY (pF) | Power Module | Samples |
---|
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules