Characteristics
- Rated Current: 26 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 5.7 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
THT PCB Angled
THT PCB Vertical
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 657002230101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657002230201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657002240101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with plastic Pegs | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657002240201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with plastic Pegs | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004230101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004230201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004240101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with plastic Pegs | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004240201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with plastic Pegs | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657006230101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657006230201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657006240101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with plastic Pegs | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657006240201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with plastic Pegs | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657008230101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657008230201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657008240101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with plastic Pegs | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657008240201 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with plastic Pegs | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657010230101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657010230201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657010240101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with plastic Pegs | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657010240201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with plastic Pegs | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657012230101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | – | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657012230201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | – | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657012240101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with plastic Pegs | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657012240201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with plastic Pegs | Vertical | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 |
| Order Code | Datasheet |
|---|---|
| 657002230101 | SPEC |
| 657002230201 | SPEC |
| 657002240101 | SPEC |
| 657002240201 | SPEC |
| 657004230101 | SPEC |
| 657004230201 | SPEC |
| 657004240101 | SPEC |
| 657004240201 | SPEC |
| 657006230101 | SPEC |
| 657006230201 | SPEC |
| 657006240101 | SPEC |
| 657006240201 | SPEC |
| 657008230101 | SPEC |
| 657008230201 | SPEC |
| 657008240101 | SPEC |
| 657008240201 | SPEC |
| 657010230101 | SPEC |
| 657010230201 | SPEC |
| 657010240101 | SPEC |
| 657010240201 | SPEC |
| 657012230101 | SPEC |
| 657012230201 | SPEC |
| 657012240101 | SPEC |
| 657012240201 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:

