Characteristics
- Mounting style: SMT-Chip
- Resistance range: 10 Ω - 1 MΩ
- Resistance tolerance: ±1 %; ±5 %
- Rated Power: 0.1 W
- Sulfur resistant: Tested according to ASTM-B-809
- Long term reliability
- Operating Temperature: -55 °C up to +155 °C
- Size: 0805 / 1206
Applications
- Industrial applications
- IT and communication applications
- Power Supply and industrial controls
- Applications in environments with increased sulfur contamination
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
560112120002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 0 Ω | +0.05Ω/-0Ω | 0.125 | – | – | 1.5 | 2 | 1.25 | 0.5 | ||
560112132007 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 0 Ω | +0.05Ω/-0Ω | 0.25 | – | – | 2 | 3.1 | 1.6 | 0.6 | ||
560112120008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 Ω | ±1% | 0.25 | -200 | 400 | – | 2 | 1.25 | 0.5 | ||
560112132039 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 Ω | ±1% | 0.25 | -200 | 400 | – | 3.1 | 1.6 | 0.6 | ||
560112132042 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 22 Ω | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 47 Ω | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132050 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 68 Ω | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 Ω | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 Ω | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120015 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 200 Ω | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112120017 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 300 Ω | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132044 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 300 Ω | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132049 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 680 Ω | ±5% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132038 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132019 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.2 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132027 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.7 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132020 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 4.7 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120019 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 5.1 kΩ | ±5% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112120004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 kΩ | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132009 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 12 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132041 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 20 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132026 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 39 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 68 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120013 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 kΩ | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132034 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132012 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 120 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132006 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 150 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132017 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 220 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120006 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 330 kΩ | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132036 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 330 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120009 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 470 kΩ | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 470 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112120012 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 510 kΩ | ±1% | 0.25 | -100 | 100 | – | 2 | 1.25 | 0.5 | ||
560112132003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 680 kΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 | ||
560112132011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1 MΩ | ±1% | 0.25 | -100 | 100 | – | 3.1 | 1.6 | 0.6 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Samples |
---|