Characteristics
- Very small profile molded power inductors
- WE-PMCI with round wire
- WE-PMFI with flat wire
- High range of inductance values
- High rated current values up to 16 A
- Very low total losses lead to a high efficiency
- AEC-Q 200 qualified
- Contains both series in full (44 articles)
Applications
- DC/DC-converters for high currents and high frequencies (> 1 MHz)
- Wearables like smartphones, tablets and cameras
- CPU power supplies
- RAM power supplies
- Devices with low profiles and case sizes
- Battery powered devices
- High frequency devices (GaN and SiC)
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | Type/Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74479335329110 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.1 | 16 | 25 | 4.8 | 353220 | ||
| 74479332257110 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.1 | 11.4 | 21.5 | 7.4 | 322512 | ||
| 74479320165110 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.1 | 10.2 | 13.7 | 7.2 | 201610 | ||
| 74479325207110 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.1 | 12.3 | 18.7 | 5.6 | 252012 | ||
| 74479276124 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.24 | 6.9 | 6.7 | 17 | 201610 | ||
| 74479290125 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.25 | 9.05 | 15.65 | 26 | 322515 | ||
| 74479262147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 3.95 | 3.35 | 65 | 160808 | ||
| 74479276147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 5.4 | 6.3 | 26 | 201610 | ||
| 74479287147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 5.75 | 7.4 | 25 | 252010 | ||
| 74479288147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 6.8 | 7.9 | 18 | 252012 | ||
| 74479298147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 7.3 | 5.9 | 18 | 322510 | ||
| 74479299147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 7.1 | 9.95 | 18 | 322512 | ||
| 74479275147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 4.3 | 5.15 | 40 | 201210 | ||
| 74479332257147 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.47 | 7.9 | 10.6 | 14.2 | 322512 | ||
| 74479320165147 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.47 | 6.2 | 7.5 | 18.4 | 201610 | ||
| 74479325207147 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.47 | 9.3 | 7.9 | 11.3 | 252012 | ||
| 74479335329147 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 0.47 | 9.9 | 13.2 | 12.7 | 353220 | ||
| 74479276168 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.68 | 3.8 | 4 | 45 | 201610 | ||
| 74479262210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 2.6 | 2.6 | 110 | 160808 | ||
| 74479275210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 3.3 | 3.45 | 70 | 201210 | ||
| 74479276210 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 3.15 | 4.25 | 55 | 201610 | ||
| 74479287210 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 4.05 | 5.1 | 47 | 252010 | ||
| 74479288210 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 4.6 | 4.1 | 40 | 252012 | ||
| 74479298210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 4.95 | 5.5 | 44 | 322510 | ||
| 74479299210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 6.2 | 6.95 | 32 | 322512 | ||
| 74479332257210 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 1 | 5.8 | 9.15 | 23.3 | 322512 | ||
| 74479325207210 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 1 | 6.1 | 6.1 | 23.8 | 252012 | ||
| 74479335329210 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 1 | 7.3 | 10.8 | 18.4 | 353220 | ||
| 74479320165210 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 1 | 4.7 | 5.25 | 31.7 | 201610 | ||
| 74479288215 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1.5 | 3.2 | 3.05 | 71 | 252012 | ||
| 74479275222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 2 | 2.4 | 180 | 201210 | ||
| 74479276222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 2.1 | 2.8 | 130 | 201610 | ||
| 74479287222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 2.6 | 3.1 | 95 | 252010 | ||
| 74479288222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 3 | 3.25 | 80 | 252012 | ||
| 74479298222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 3.35 | 3.95 | 89 | 322510 | ||
| 74479299222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 3.65 | 4.8 | 70 | 322512 | ||
| 74479332257222 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 2.2 | 4.1 | 5.4 | 49.6 | 322512 | ||
| 74479320165222 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 2.2 | 2.75 | 3.9 | 81.9 | 201610 | ||
| 74479325207222 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 2.2 | 4 | 4.5 | 50.1 | 252012 | ||
| 74479335329222 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 2.2 | 5.8 | 7.8 | 31.6 | 353220 | ||
| 74479332257247 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 4.7 | 2.7 | 4 | 107 | 322512 | ||
| 74479320165247 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 4.7 | 2.1 | 2 | 195 | 201610 | ||
| 74479325207247 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 4.7 | 2.75 | 2.7 | 114 | 252012 | ||
| 74479335329247 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-PMFI Power Molded Flatwire Inductor | 4.7 | 3.85 | 5.6 | 63.2 | 353220 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 74479335329110 | SPEC | |
| 74479332257110 | SPEC | |
| 74479320165110 | SPEC | |
| 74479325207110 | SPEC | |
| 74479276124 | SPEC | |
| 74479290125 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479262147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479276147 | SPEC | |
| 74479287147 | SPEC | |
| 74479288147 | SPEC | |
| 74479298147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479299147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479275147 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479332257147 | SPEC | |
| 74479320165147 | SPEC | |
| 74479325207147 | SPEC | |
| 74479335329147 | SPEC | |
| 74479276168 | SPEC | |
| 74479262210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479275210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479276210 | SPEC | |
| 74479287210 | SPEC | |
| 74479288210 | SPEC | |
| 74479298210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479299210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479332257210 | SPEC | |
| 74479325207210 | SPEC | |
| 74479335329210 | SPEC | |
| 74479320165210 | SPEC | |
| 74479288215 | SPEC | |
| 74479275222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479276222 | SPEC | |
| 74479287222 | SPEC | |
| 74479288222 | SPEC | |
| 74479298222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479299222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 74479332257222 | SPEC | |
| 74479320165222 | SPEC | |
| 74479325207222 | SPEC | |
| 74479335329222 | SPEC | |
| 74479332257247 | SPEC | |
| 74479320165247 | SPEC | |
| 74479325207247 | SPEC | |
| 74479335329247 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | Type/Size | Samples |
|---|
