OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-PMFI Power Molded Flatwire Inductor

WE-PMFI Power Molded Flatwire Inductor NEW

Shielded

WE-PMFI Power Molded Flatwire Inductor
 Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
NEW 201610 2 1.6 1 SMD/SMT Soldering
NEW 252012 2.5 2 1.2 SMD/SMT Soldering
NEW 322512 3.2 2.5 1.2 SMD/SMT Soldering
NEW 353220 3.5 3.2 2 SMD/SMT Soldering

Characteristics

  • Very small profile molded power inductor
  • High range of inductance values
  • Flat wire technology decreases RDC, starting at 4.8 mΩ
  • High rated current values up to 16 A
  • Very low total losses lead to a high efficiency
  • Operating temperature: -55°C to 150°C
  • AEC-Q 200 qualified

Applications

  • DC/DC-converters for high currents and high frequencies (> 1 MHz)
  • Wearables like smartphones, tablets and cameras
  • CPU power supllies (IMX95)
  • RAM power supplies (DDR5)
  • Devices with low profiles and case sizes
  • Battery powered devices
  • High frequency devices (GaN and SiC)

Products

All
201610
252012
322512
353220
Order Code Data­sheet Simu­lation Downloads StatusType/SizeL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Samples
74479320165110SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 201610 0.1 10.2 13.7 7.2 325 48
74479320165147SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 201610 0.47 6.2 7.5 18.4 100 48
74479320165222SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 201610 2.2 2.75 3.9 81.9 51 48
74479320165247SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 201610 4.7 2.1 2 195 30 48
74479320165210SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 201610 1 4.7 5.25 31.7 67 48
74479325207147SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 252012 0.47 9.3 7.9 11.3 97 48
74479325207210SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 252012 1 6.1 6.1 23.8 58 48
74479325207222SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 252012 2.2 4 4.5 50.1 39 48
74479325207247SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 252012 4.7 2.75 2.7 114 25 48
74479325207110SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 252012 0.1 12.3 18.7 5.6 438 48
74479332257147SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 322512 0.47 7.9 10.6 14.2 126 48
74479332257110SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 322512 0.1 11.4 21.5 7.4 405 48
74479332257210SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 322512 1 5.8 9.15 23.3 67 48
74479332257222SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 322512 2.2 4.1 5.4 49.6 44 48
74479332257247SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 322512 4.7 2.7 4 107 25 48
74479335329110SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 353220 0.1 16 25 4.8 310 48
74479335329147SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 353220 0.47 9.9 13.2 12.7 92 48
74479335329210SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 353220 1 7.3 10.8 18.4 56 48
74479335329222SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 353220 2.2 5.8 7.8 31.6 31 48
74479335329247SPEC
9 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 353220 4.7 3.85 5.6 63.2 21 48
Order Code Data­sheet Simu­lation
74479320165110SPEC
74479320165147SPEC
74479320165222SPEC
74479320165247SPEC
74479320165210SPEC
74479325207147SPEC
74479325207210SPEC
74479325207222SPEC
74479325207247SPEC
74479325207110SPEC
74479332257147SPEC
74479332257110SPEC
74479332257210SPEC
74479332257222SPEC
74479332257247SPEC
74479335329110SPEC
74479335329147SPEC
74479335329210SPEC
74479335329222SPEC
74479335329247SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusType/SizeL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Samples

Flat Wire Inductor

Developed with a view to efficiency

Electronic devices are becoming ever more powerful and smaller at the same time. It is therefore crucial to rely on components that offer maximum efficiency and load capacity in a compact design.

The WE-PMFI is the perfect choice here. With a very low DC resistance from 4.8 mΩ and a high current carrying capacity of up to 25 A saturation current, it delivers outstanding performance with minimal losses. Their compact design and high temperature resistance make them ideal for powerful and space-saving applications.

Power Molded Flatwire Inductor

Small Size, Great Performance!

Comparison of the WE-PMFI with our competitors in relation to maximum DC resistance

Due to an innovative windingstructure, small RDC values can be achieved.

Comparison of the WE-PMFI with our competitors in relation to performance rated current

The low RDC value results in a higher current carrying capacity of the wire, which can significantly increase the rated current value.

Comparison of the WE-PMFI with our competitors in relation to saturation current

Special core material shows a excellent saturation behavior.

Compact. Efficient. Durable.

Transparent component with visible inner workings
High Efficiency
  • The WE-PMFI offers high efficiency despite its compact design
  • Low copper and core losses increase the efficiency of the application
Component in suspension in front of a red-blue background for the temperature difference
High Temperature resistance
  • The WE-PMFI has been qualified with a temperature range of -55 to +150 °C
  • In combination with the low self-heating, it is suitable for use in any environment
Structure of WE-PMFI
Unique structure
  • The properties are made possible by the winding technology
  • The integrated T-core supports the magnetic properties.