OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyGroundingProduct seriesEarthing Belt

Earthing Belt

Earthing Belt

Characteristics

  • Excellent impedance characteristics over a wide frequency range
  • Thin and flexible belts for fast and easy installation
  • Available in M3 and M4
  • Non-standard sizes available on request
  • Operating temperature: –40 ºC to +85 ºC

Applications

  • Switch gears at the tool building
  • Circuit board – mass connection

Products

Order Code Data­sheet Downloads StatusØ f
(mm)
L
(mm)
Samples
74273701SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.2 50
74273702SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.2 100
74273703SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.2 150
74273704SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.2 200
74273711SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.3 50
74273712SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.3 100
74273713SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.3 150
74273714SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.3 200
Order Code Data­sheet
74273701SPEC
74273702SPEC
74273703SPEC
74273704SPEC
74273711SPEC
74273712SPEC
74273713SPEC
74273714SPEC
Samples
Order Code Data­sheet Downloads StatusØ f
(mm)
L
(mm)
Samples

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach