Grounding
Order Code | Datasheet | Simulation | Downloads | Ø f (mm) | L (mm) | W (mm) | H (mm) | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω/cm²) | Material | Ø Cable (mm) | Recommended Compression min. (mm) | Recommended Compression max. (mm) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74273701 | SPEC | – | 2 files | 3.2 | 50 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 74273702 | SPEC | – | 2 files | 3.2 | 100 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 74273703 | SPEC | – | 2 files | 3.2 | 150 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 74273704 | SPEC | – | 2 files | 3.2 | 200 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 74273711 | SPEC | – | 2 files | 4.3 | 50 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 74273712 | SPEC | – | 2 files | 4.3 | 100 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 74273713 | SPEC | – | 2 files | 4.3 | 150 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 74273714 | SPEC | – | 2 files | 4.3 | 200 | – | – | – | – | – | – | – | – | – | Earthing Belt | – | |
![]() | 331011452048 | SPEC | 7 files | – | 4.6 | 2 | 4.8 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331031271520 | SPEC | 7 files | – | 2.7 | 1.5 | 2 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331031321515 | SPEC | 7 files | – | 3.2 | 1.5 | 1.5 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331041402053 | SPEC | 7 files | – | 4.1 | 2 | 5.3 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331051472057 | SPEC | 7 files | – | 4.7 | 2 | 5.7 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331061603010 | SPEC | 7 files | – | 6 | 3 | 10 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331081302025 | SPEC | 7 files | – | 3 | 2 | 2.5 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 331002 | ||
![]() | 331141352540 | SPEC | 7 files | – | 3.5 | 2.5 | 4 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331151702562 | SPEC | 7 files | – | 7.15 | 2.5 | 6.2 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 331002 | ||
![]() | 331161452070 | SPEC | 7 files | – | 4.5 | 2 | 7 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331161702513 | SPEC | 7 files | – | 7 | 2.5 | 13 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 331002 | ||
![]() | 331171302030 | SPEC | 7 files | – | 3.15 | 2 | 3 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331171302035 | SPEC | 6 files | – | 3 | 2 | 3.5 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 | ||
![]() | 331211503040 | SPEC | 7 files | – | 5 | 3 | 4 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 331002 | ||
![]() | 331221602040 | SPEC | 7 files | – | 6 | 2 | 4 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | 331001 331002 | ||
![]() | 331011452535 | SPEC | 8 files | – | 4.5 | 2.5 | 3.5 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | – | ||
![]() | 30502 | SPEC | – | 2 files | – | 100000 | 2 | 0.13 | 45 | 29 | 0.11 | – | 1 - 5 | – | – | WE-ST Conductive Ni/Cu glass fiber woven | – | |
![]() | 30504 | SPEC | – | 2 files | – | 100000 | 4 | 0.13 | 45 | 29 | 0.11 | – | 3 - 8 | – | – | WE-ST Conductive Ni/Cu glass fiber woven | – | |
![]() | 30506 | SPEC | – | 2 files | – | 100000 | 6 | 0.13 | 45 | 29 | 0.11 | – | 6 - 15 | – | – | WE-ST Conductive Ni/Cu glass fiber woven | – | |
![]() | 30508 | SPEC | – | 2 files | – | 100000 | 8 | 0.13 | 45 | 29 | 0.11 | – | 8 - 20 | – | – | WE-ST Conductive Ni/Cu glass fiber woven | – | |
![]() | 30512 | SPEC | – | 2 files | – | 100000 | 12 | 0.13 | 45 | 29 | 0.11 | – | 10 - 35 | – | – | WE-ST Conductive Ni/Cu glass fiber woven | – | |
![]() | 331236362553 | SPEC | 7 files | – | 3.6 | 2.5 | 5.3 | – | – | – | Phosphor Bronze; nickel plated (Ni), tin plated (Sn) soldering area | – | – | – | WE-SECF SMT EMI Contact Finger | 331002 | ||
![]() | 331246501860 | SPEC | 7 files | – | 5 | 2.2 | 6 | – | – | – | Phosphor Bronze; nickel plated (Ni), tin plated (Sn) soldering area | – | – | – | WE-SECF SMT EMI Contact Finger | 331002 | ||
![]() | 331256381840 | SPEC | 7 files | – | 3.75 | 2.2 | 4 | – | – | – | Phosphor Bronze; nickel plated (Ni), tin plated (Sn) soldering area | – | – | – | WE-SECF SMT EMI Contact Finger | 331002 | ||
![]() | 331265563040 | SPEC | 7 files | – | 5.6 | 3 | 4 | – | – | – | Copper Beryllium (CuBe); nickel-plated (Ni), tin plated (Sn) soldering area | – | – | – | WE-SECF SMT EMI Contact Finger | 331002 | ||
![]() | 331276483050 | SPEC | 7 files | – | 4.8 | 3 | 5 | – | – | – | Phosphor Bronze; nickel plated (Ni), tin plated (Sn) soldering area | – | – | – | WE-SECF SMT EMI Contact Finger | 331002 | ||
![]() | 331061603012 | SPEC | – | 3 files | – | 6 | 3 | 12 | – | – | – | Copper Beryllium (CuBe) gold-plated(AU) | – | – | – | WE-SECF SMT EMI Contact Finger | – | |
![]() | 7425103 | SPEC | – | 2 files | – | 16.8 | 10 | 5.15 | – | – | – | Aluminium | 2.5 - 3.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425104 | SPEC | – | 2 files | – | 19.2 | 10 | 6.4 | – | – | – | Aluminium | 3.5 - 4.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425105 | SPEC | – | 2 files | – | 22.5 | 10 | 7.7 | – | – | – | Aluminium | 4.5 - 5.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425106 | SPEC | – | 2 files | – | 23.4 | 10 | 9 | – | – | – | Aluminium | 5.5 - 6.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425107 | SPEC | – | 2 files | – | 24.8 | 10 | 10.32 | – | – | – | Aluminium | 6.5 - 7.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425108 | SPEC | – | 2 files | – | 26.3 | 10 | 11.6 | – | – | – | Aluminium | 8 - 9 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425109 | SPEC | – | 2 files | – | 29.95 | 10 | 14.65 | – | – | – | Aluminium | 9.5 - 11 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425111 | SPEC | – | 2 files | – | 32.45 | 10 | 15.9 | – | – | – | Aluminium | 10.3 - 11.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425113 | SPEC | – | 2 files | – | 34.6 | 10 | 18.55 | – | – | – | Aluminium | 12 - 14 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425115 | SPEC | – | 2 files | – | 38.4 | 10 | 21.35 | – | – | – | Aluminium | 14.5 - 16.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425117 | SPEC | – | 2 files | – | 42.92 | 13 | 25.15 | – | – | – | Aluminium | 16.5 - 18.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 7425120 | SPEC | – | 2 files | – | 46.2 | 13 | 27.5 | – | – | – | Aluminium | 19 - 20.5 | – | – | WE-EEL Earthing Metal Clip | – | |
![]() | 3029040030025 | SPEC | 6 files | – | 4 | 3 | 2.5 | 70 | – | 0.1 | – | – | 1.875 | 2 | WE-SMGS Surface Mount Solderable Gasket | 331002 | ||
![]() | 3029050030050 | SPEC | 6 files | – | 5 | 3 | 5 | 70 | – | 0.1 | – | – | 3.75 | 4 | WE-SMGS Surface Mount Solderable Gasket | 331002 | ||
![]() | 3029080080100 | SPEC | 6 files | – | 8 | 8 | 10 | 70 | – | 0.1 | – | – | 7.5 | 8 | WE-SMGS Surface Mount Solderable Gasket | 331002 | ||
![]() | 3029100100150 | SPEC | 6 files | – | 10 | 10 | 15 | 70 | – | 0.1 | – | – | 11.25 | 12 | WE-SMGS Surface Mount Solderable Gasket | 331002 | ||
![]() | 3029040030035 | SPEC | 6 files | – | 4 | 3 | 3.5 | 70 | – | 0.1 | – | – | 2.625 | 2.8 | WE-SMGS Surface Mount Solderable Gasket | – | ||
![]() | 3029040030030 | SPEC | 6 files | – | 4 | 3 | 3 | 70 | – | 0.1 | – | – | 2.25 | 2.4 | WE-SMGS Surface Mount Solderable Gasket | – | ||
![]() | 3029060060050 | SPEC | 6 files | – | 6 | 6 | 5 | 70 | – | 0.1 | – | – | 3.75 | 4 | WE-SMGS Surface Mount Solderable Gasket | – | ||
![]() | 3029060080100 | SPEC | 6 files | – | 6 | 8 | 10 | 70 | – | 0.1 | – | – | 7.5 | 8 | WE-SMGS Surface Mount Solderable Gasket | 331002 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø f (mm) | L (mm) | W (mm) | H (mm) | Shielding Effectiveness @ 100 MHz (dB) | Shielding Effectiveness @ 1 GHz (dB) | RS (Ω/cm²) | Material | Ø Cable (mm) | Recommended Compression min. (mm) | Recommended Compression max. (mm) | Product series | Design Kit | Samples |
---|