Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
---|---|---|---|---|---|---|---|
0201 | 0.6 | 0.3 | 0.3 | 0.15 | SMT | ||
0402 | 1 | 0.5 | 0.5 | 0.25 | SMT | ||
0603 | 1.6 | 0.8 | 0.8 | 0.3 | SMT |
Characteristics
- Perfect for miniaturization of EMI solutions
- Wide impedance range from 10 up to 1500 Ω
- Operating temperature: -55 °C to +125 °C
Applications
- General signal and low power lines
- Audio/video/clock lines
- Small handhelds
Application Notes
- ANP002 The Protection of USB 2.0 Applications
- ANP013 Quiet switching controller for audio amplifiers
- ANP016 Going Wireless with Magnetic Shielding
- ANP024 The USB Interface from EMC Point of View
- ANP025 Ferrite Beads for Ringing Control
- ANP029 Accurate Inductor Loss Determination using REDEXPERT
- ANP041 Peak Current Proof Input Filter with Multilayer Power Suppression Bead WE-MPSB
- ANP083 Adapter PCB for filtering electromagnetic interference on an RS-485 interface
- ANP101 RF Gain Block Amplifier with Integrated Ferrite Bead for Broadband Operation
Products
All
0201
0402
0603
Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Test Condition IR 2 | Z @ 1 GHz (Ω) | Type | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742692001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 12.6 | 954 MHz | 650 | ΔT = 40 K | 12 | Wide Band | – | – | ||
7426926222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 41 | 1660 MHz | 7500 | ΔT = 40 K | 38 | High Current | – | – | ||
742692002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 135 | 815 MHz | 400 | ΔT = 40 K | 133 | Wide Band | – | – | ||
74269242111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | 195 | 745 MHz | 1200 | ΔT = 40 K | 188 | Wide Band | – | – | ||
742692003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 259 | 770 MHz | 250 | ΔT = 40 K | 250 | Wide Band | – | – | ||
74269242161 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 160 | 280 | 550 MHz | 1000 | ΔT = 40 K | 250 | High Current | – | – | ||
742692004 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 240 | 460 | 536 MHz | 300 | ΔT = 40 K | 342 | Wide Band | – | – | ||
74269242261 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 260 | 375 | 300 MHz | 1000 | ΔT = 40 K | 220 | High Current | – | – | ||
742692005 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 455 | 389 MHz | 400 | ΔT = 40 K | 297 | Wide Band | – | – | ||
74269243461 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 460 | 1250 | 230 MHz | 500 | ΔT = 40 K | 300 | two | – | – | ||
74269221561 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 750 | 225 MHz | 250 | ΔT = 40 K | 250 | Wide Band | – | – | ||
74269241601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 720 | 211 MHz | – | – | 218 | Wide Band | – | – | ||
74269262601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 634 | 184 MHz | 1500 | ΔT = 40 K | 170 | High Current | – | – | ||
74269221102 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1190 | 180 MHz | 200 | ΔT = 40K | 317 | Wide Band | – | – | |
74269241102 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1157 | 129 MHz | 480 | ΔT = 40K | 216 | Wide Band | – | – | ||
74269241152 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 1533 | 118 MHz | 500 | ΔT = 40K | 224 | Wide Band | 8294851 | 829485 | ||
74269244182 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1800 | 2700 | 450 MHz | 210 | ΔT = 40 K | 1500 | High Frequency | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
742692001 | SPEC | |
7426926222 | SPEC | |
742692002 | SPEC | |
74269242111 | SPEC | |
742692003 | SPEC | |
74269242161 | SPEC | |
742692004 | SPEC | |
74269242261 | SPEC | |
742692005 | SPEC | |
74269243461 | SPEC | |
74269221561 | SPEC | |
74269241601 | SPEC | |
74269262601 | SPEC | |
74269221102 | SPEC | – |
74269241102 | SPEC | |
74269241152 | SPEC | |
74269244182 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Test Condition IR 2 | Z @ 1 GHz (Ω) | Type | Filter Stick | Filter Bag | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB