Characteristics
Family Board:
- The Family Evaluation Board is an intuitive, application-oriented and cost effective evaluation board version to evaluate a wide range of Würth Elektronik eiSos radio modules. It offers the user the possibility to develop hardware and software for the corresponding radio module.
EV-Kit Thyone-I:
- The EV-Kit includes one EV-Board with the radio module Thyone-I, one Thyone-I USB radio stick and required USB cables.
EV-Kit Thyone-I Long Range:
- This long range kit includes one EV-Board with the radio module Thyone-I, one external SMA antenna "Himalia" and a required USB cable.
Mini EV-Board Thyone-I:
- The Mini EV-Board is a simple and cost effective evaluation board with the radio module Thyone-I without any additional connectors and pinheaders assembly.
EV-Kit Triton:
- The EV-Kit includes two EV-Boards, each with the radio module Triton. It is also available with two external SMA antennas "Himalia".
EV-Kit Thadeus:
- The EV-Kit includes one EV-Board with the radio module Thadeus and two external SMA antennas "Herse".
EV-Kit Thalassa:
- The EV-Kit includes one EV-Board with the radio module Thalassa and one Thalassa USB radio stick.
EV-Kit Titania:
- The EV-Kit includes one EV-Board with the radio module Titania, one Titania USB radio stick and two external SMA antennas.
EV-Kit Tarvos-I:
- The EV-Kit includes one EV-Board with the radio module Tarvos-I, one Tarvos-I USB radio stick and one external SMA antenna "Hyperion-I".
EV-Kit Tarvos-II:
- The EV-Kit includes one EV-Board with the radio module Tarvos-II, one Tarvos-II USB radio stick and two external SMA antennas "Hyperion-I".
EV-Kit Tarvos-III:
- The EV-Kit includes one EV-Board with the radio module Tarvos-III, one Tarvos-III USB radio stick and two external SMA antennas "Hyperion-I".
EV-Kit Telesto-I:
- The EV-Kit includes one EV-Board with the radio module Telesto-I, one Telesto-I USB radio stick, two external SMA antennas "Hydra-I" and required USB cables.
EV-Kit Telesto-II FHSS:
- The EV-Kit includes one EV-Board with the radio module Telesto-II, one Telesto-II USB radio stick, two external SMA antennas "Hydra-I" and required USB cables.
EV-Kit Telesto-III RF pad:
- The EV-Kit includes one EV-Board with the radio module Telesto-III, one Telesto-III radio stick, two external SMA antennas "Hydra-I" and required USB cables.
EV-Kit Thebe-II:
- The EV-Kit includes two EV-Boards with the radio module Thebe-II, two external SMA antennas "Hyperion-I" and required USB cables.
EV-Kit Themisto-I:
- The EV-Kit includes two EV-Boards with the radio module Themisto-I, two external SMA antennas "Hyperion-I" and required USB cables.
Products
Order Code | Datasheet | Replacement Order Code | Manual | Downloads | Description | Radio Module | Antenna | USB Radio Stick | Offer |
---|---|---|---|---|---|---|---|---|---|
2603019321001 | – | – | EV-Kit Triton incl. ext. antenna | 2603011121000 | Himalia | – | |||
2603019021001 | – | – | EV-Kit Triton | 2603011021000 | – | – | |||
2606039021001 | – | – | EV-Kit Thalassa | 2606031021000 2606046021001 | – | – | |||
2607019211001 | – | – | EV-Kit Titania incl. ext. antenna | 2607011111000 | – | 2607046211001 | |||
2605039241001 | – | – | EV-Kit Thadeus incl. ext. antenna | 2605031141000 | Herse | – | |||
2605049281001 | – | – | EV-Kit Tarvos-I incl. ext. antenna | 2605041181000 | Hyperion-I | 2605056081001 | |||
2607029281001 | – | – | EV-Kit Tarvos-II incl. ext. antenna | 2607021181000 | Hyperion-I | 2607056281001 | |||
2609039281001 | – | – | EV-Kit Thebe-II incl. ext. antenna | 2609031181000 | Hyperion-I | – | |||
2609019281001 | – | – | EV-Kit Tarvos-III incl. ext. antenna | 2609011181000 | Hyperion-I | 2609026281001 | |||
2609049291001 | – | – | EV-Kit Themisto-I incl. ext. antenna | 2609041191000 | Hyperion-I | – | |||
2611019021001 | – | – | EV-Kit Thyone-I | 2611011021000 | Himalia | 2611036021001 | |||
2611017221001 | – | – | EV-Kit Thyone-I Long Range | 2611011021000 | Himalia | – | |||
2607029291001 | – | – | EV-Kit Telesto-I incl. ext. antenna | 2607021191000 | Hydra-I | 2607056291001 | |||
2607029291011 | – | – | EV-Kit Telesto-II FHSS incl. ext. antenna | 2607021191010 | Hydra-I | 2607056291011 | |||
2609019291001 | – | – | EV-Kit Telesto-III RF pad incl. ext. antenna | 2609011191000 | Hydra-I | 2609026291001 | |||
2611079021001i | 2611149021001 | – | Mini-EV Board Thyone-I | 2611011021000 | – | 2611036021001 | – | ||
2611149021001 | – | – | Thyone-I 2.4 GHz Family EV Board | 2611011021000 | – | – |
Order Code | Datasheet | Replacement Order Code |
---|---|---|
2603019321001 | – | – |
2603019021001 | – | – |
2606039021001 | – | – |
2607019211001 | – | – |
2605039241001 | – | – |
2605049281001 | – | – |
2607029281001 | – | – |
2609039281001 | – | – |
2609019281001 | – | – |
2609049291001 | – | – |
2611019021001 | – | – |
2611017221001 | – | – |
2607029291001 | – | – |
2607029291011 | – | – |
2609019291001 | – | – |
2611079021001i | – | 2611149021001 |
2611149021001 | – | – |
Offer |
---|
– |
Order Code | Datasheet | Replacement Order Code | Manual | Downloads | Description | Radio Module | Antenna | USB Radio Stick | Offer |
---|
Radio Module
USB Radio Stick
Antenna
Products of interest
Videos
Manni Talks- Unboxing the Evaluation Kit
Videos
#askLorandt explains: The difference between the transparent mode and the command mode