OverviewAll product unitsProduct unitPower Modules (MagI³C Series)Product groupStep Down ConverterProduct familyVariable Output VoltageProduct seriesMagI³C-VDRM Variable Step Down Regulator Module

MagI³C-VDRM Variable Step Down Regulator Module

MagI³C-VDRM Variable Step Down Regulator Module
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
TO263-7EP 9.85 10.16 4.57
BQFN 11 9 2.85

Characteristics

  • Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)

TO263-7EP

  • Leaded package for easy manufacturing and prototyping
  • Simple layout
  • Wide input voltage range for input transient capability
  • Support ambient temperatures up to + 105 °C
  • 2 solder cycles supported

QFN

  • Low profile package
  • Simple application circuit (only 4 external components required)
  • Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
  • Wide input voltage range QFN41 type
  • 3 solder cycles supported

Applications

  • Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
  • Industrial, Test & Measurement, Medical applications
  • System power supplies
  • I/O interface power supply
  • DSPs, FPGAs, MCUs and MPUs supply
  • High density distributed power systems
  • Telecommunication applications

Altium Design Example

Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

All
TO263-7EP
BQFN
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOUT
(V)
IOUT
(A)
Evaluation KitFilter BagReference Design Samples
171020302SPEC
3 files 2.95 - 6 0.8 - 3.6 2178020302
171040302SPEC
3 files 2.95 - 6 0.8 - 3.6 4178040302
171060302SPEC
3 files 2.95 - 6 0.8 - 3.6 6178060302
171012401SPEC
5 files 6 - 42 5 - 24 1178012401
171012402SPEC
5 files 6 - 42 5 - 24 2178012402
171020601SPEC
6 files 6 - 42 0.8 - 6 2178020601
171002
171032401SPEC
5 files 6 - 42 5 - 24 3178032401
171050601SPEC
5 files 6 - 36 0.8 - 6 5178050601
171001
171010601SPEC
6 files 6 - 42 0.8 - 6 1178010601
171002
171030601SPEC
6 files 6 - 42 0.8 - 6 3178030601
171002
171021501SPEC
3 files 7 - 50 2.5 - 15 2.5178021501
Reference Design MagI³C Power Supply
Reference Design MagI³C Current Sharing
Reference Design MagI³C LED Driver
Order Code Data­sheet Simu­lation
171020302SPEC
171040302SPEC
171060302SPEC
171012401SPEC
171012402SPEC
171020601SPEC
171032401SPEC
171050601SPEC
171010601SPEC
171030601SPEC
171021501SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOUT
(V)
IOUT
(A)
Evaluation KitFilter BagReference Design Samples

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT

Videos

Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources

Videos

Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos

Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications