OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyREDFIT IDC SKEDD ConnectorProduct seriesWR-WST REDFIT IDC SKEDD

WR-WST REDFIT IDC SKEDD

WR-WST REDFIT IDC SKEDD
Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCuNiSi
Contact PlatingAu (SKEDD), Sn (IDC)
Pitch2.54 mm
Operating Temperature-25 °C up to +105 °C
MountSKEDD
Packaging Properties
PackagingTube
Electrical Properties
RISO1000 MΩ
Withstanding Voltage500 V (AC)
Contact Resistance10 mΩ
IR1 A
Certification
UL Approval[E323964]
REACh ApprovalConform or declared [(EC)1907/2006]
RoHS ApprovalCompliant [2011/65/EU&2015/863]

Products

Order Code Data­sheet Downloads StatusPinsPitch
(mm)
GenderL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG)PackagingIR
(A)
IDC Tool Samples
490107670412SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Transition 12.67 100 10 max. 28 (AWG) Tube 14900010
4900005
490107670612SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Transition 15.21 100 10 max. 28 (AWG) Tube 14900010
4900005
490107670812SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Transition 17.75 100 10 max. 28 (AWG) Tube 14900010
4900005
490107671012SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Transition 20.29 100 10 max. 28 (AWG) Tube 14900010
4900005
490107671212SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Transition 22.83 100 10 max. 28 (AWG) Tube 14900010
4900005
490107671412SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Transition 25.37 100 10 max. 28 (AWG) Tube 14900010
4900005
490107671612SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Transition 27.91 100 10 max. 28 (AWG) Tube 14900010
4900005
490107671812SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Transition 30.45 100 10 max. 28 (AWG) Tube 14900010
4900005
490107672012SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Transition 32.99 100 10 max. 28 (AWG) Tube 14900010
4900005
Order Code Data­sheet
490107670412SPEC
490107670612SPEC
490107670812SPEC
490107671012SPEC
490107671212SPEC
490107671412SPEC
490107671612SPEC
490107671812SPEC
490107672012SPEC
Samples
Order Code Data­sheet Downloads StatusPinsPitch
(mm)
GenderL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG)PackagingIR
(A)
IDC Tool Samples

Perfect Match

REDFIT IDC is a solderless reversible direct plug-in connector with SKEDD technology and insulation displacement connection. The SKEDD contacts are plugged directly into the plated through-holes of a PCB. A complete part and a potential error source is eliminated. This results directly in higher process reliability, savings in space, material and process costs.

SKEDD Contact Advantages

SKEDD_Plug-in-Process2

Easy and Simple Plug-in Process

The precise design of the apex area keeps the SKEDD contact elastic to guarantee a low insertion force even for connectors with a high number of pins.

SKEDD-Vibration-Proof Connection2

Vibration-Proof Connection

At the end of the insertion process the contact normal contact force is high enough to ensure that no interruption occurs due to mechanical stress.

reversible-connection

Reversible Connection

The flexible fork-type arms of the SKEDD contact adapt in an elastic way to the plated through-hole to realize multiple mating cycles.

fitting-accuracy

Fitting Accuracy

The flexibility of the SKEDD contacts balances the grid tolerances within the PCB production to ensure the optimal interaction of connector and PCB.

Characteristics

Connection Technology & Processing

SKEDD_no_counterpart1

Cable side: Insulation Displacement Connection

  • Direct Connection to Ribbon Flat Cable
  • No Stripping
  • All Strips are Contacted Simultaneously
  • High Transmission Quality
  • Permanent Connection Security
SKEDD_Leiterplatte2

PCB side: SKEDD Direct Plug-in Technology

  • Direct Connection to the Plated-Through Hole
  • Multiple Mating Cycles
  • Pluggable by Hand
  • Low Contact Resistance
  • Vibration-Resistant Connection
SKEDD_Verarbeitung2

Process Safety in Assembling

  • Red Cable Marking of Pin 1
  • Reverse Polarity Protection of the Housing
SKEED_Lupe_Wartung3

Maintenance Friendly in Field

  • Tool-Free Mounting on the PCB
  • Quick Replacement during Maintenance

Videos

REDFIT IDC – SKEDD Connector from Würth Elektronik eiSos

Videos

Behind the scenes: REDFIT IDC SKEDD Connector – Testing, production and in action