REDFIT IDC SKEDD Connector
Order Code | Datasheet | Manual | Downloads | Pins | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | IR (A) | Product series | Tools | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
490107670412 | SPEC | – | 6 files | 4 | 2.54 | Transition | 12.67 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107670412S | SPEC | – | – | 4 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107670612 | SPEC | – | 6 files | 6 | 2.54 | Transition | 15.21 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107670612S | SPEC | – | – | 6 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107670812 | SPEC | – | 6 files | 8 | 2.54 | Transition | 17.75 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107670812S | SPEC | – | – | 8 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107671012 | SPEC | – | 6 files | 10 | 2.54 | Transition | 20.29 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107671012S | SPEC | – | – | 10 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107671212 | SPEC | – | 6 files | 12 | 2.54 | Transition | 22.83 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107671212S | SPEC | – | – | 12 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107671412 | SPEC | – | 6 files | 14 | 2.54 | Transition | 25.37 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107671412S | SPEC | – | – | 14 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107671612 | SPEC | – | 6 files | 16 | 2.54 | Transition | 27.91 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107671612S | SPEC | – | – | 16 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107671812 | SPEC | – | 6 files | 18 | 2.54 | Transition | 30.45 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107671812S | SPEC | – | – | 18 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
490107672012 | SPEC | – | 6 files | 20 | 2.54 | Transition | 32.99 | 100 | 10 | max. | 28 (AWG) | Tube | 1 | WR-WST REDFIT IDC SKEDD | – | – | ||
490107672012S | SPEC | – | – | 20 | – | Transition | 200 | 100 | – | – | – | – | 1 | WR-WST Pre-Pressed Cable | – | – | ||
600600282800 | SPEC | – | – | – | Tool | – | – | – | – | – | – | – | WR-WST IDC Press | WR-MM Male IDC Connector WR-DSUB Female IDC WR-DSUB Male IDC with UNC 4-40 Nut WR-DSUB Male IDC WR-DSUB Female IDC w. UNC 4-40 Nut Female Female Cable side WR-MM IDC Press & Tools Female | 600690282802 600612282805 600618282806 600612282804 600625282804 600600282801 WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | |||
4900005 | SPEC | – | – | – | – | Tool | – | – | – | – | – | – | – | WR-WST Hand Plier IDC Press Tool | – | – | ||
4900010 | – | – | – | – | Tool | – | – | – | – | – | – | – | WR-WST IDC Press | – | – |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Pins | Pitch (mm) | Gender | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | IR (A) | Product series | Tools | Use with | Samples |
---|