OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyREDFIT IDC SKEDD ConnectorProduct seriesWR-WST Pre-Pressed Cable

WR-WST Pre-Pressed Cable

WR-WST Pre-Pressed Cable
Properties
Operating Temperature-25 °C up to +105 °C
MountSKEDD
Electrical Properties
IR1 A
Certification
REACh ApprovalConform or declared [(EC)1907/2006]
RoHS ApprovalCompliant [2011/65/EU&2015/863]

Products

Order Code Data­sheet Downloads StatusPins
(pcs)
Terminal ATerminal BL
(mm)
Samples
490107670412SSPEC
Active i| Production is active. Expected lifetime: >10 years. 4 490107670412 490107670412 200
490107670612SSPEC
Active i| Production is active. Expected lifetime: >10 years. 6 490107670612 490107670612 200
490107670812SSPEC
Active i| Production is active. Expected lifetime: >10 years. 8 490107670812 490107670812 200
490107671012SSPEC
Active i| Production is active. Expected lifetime: >10 years. 10 490107671012 490107671012 200
490107671212SSPEC
Active i| Production is active. Expected lifetime: >10 years. 12 490107671212 490107671212 200
490107671412SSPEC
Active i| Production is active. Expected lifetime: >10 years. 14 490107671412 490107671412 200
490107671612SSPEC
Active i| Production is active. Expected lifetime: >10 years. 16 490107671612 490107671612 200
490107671812SSPEC
Active i| Production is active. Expected lifetime: >10 years. 18 490107671812 490107671812 200
490107672012SSPEC
Active i| Production is active. Expected lifetime: >10 years. 20 490107672012 490107672012 200
Order Code Data­sheet
490107670412SSPEC
490107670612SSPEC
490107670812SSPEC
490107671012SSPEC
490107671212SSPEC
490107671412SSPEC
490107671612SSPEC
490107671812SSPEC
490107672012SSPEC
Samples
Order Code Data­sheet Downloads StatusPins
(pcs)
Terminal ATerminal BL
(mm)
Samples