General Information | |
---|---|
Operating Temperature | -20 °C up to +125 °C; -25 °C up to +125 °C; -30 °C up to +80 °C |
Gender | Female; Male |
Type | D-SUB |
Insulator Color | Black |
Material | PE; PP |
Flammability Rating | UL94 HB |
Color | Black |
Products
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|
726181001 | SPEC | 2 files | 9 | Female | D-SUB | -20 °C up to +125 °C | |
726181002 | SPEC | 3 files | 9 | Male | D-SUB | -20 °C up to +125 °C | |
726181101 | SPEC | 3 files | 15 | Female | D-SUB | -20 °C up to +125 °C | |
726181103 | SPEC | 3 files | 15 | Male | D-SUB | -25 °C up to +125 °C | |
726181102 | SPEC | 3 files | 25 | Female | D-SUB | -20 °C up to +125 °C | |
726181104 | SPEC | 3 files | 25 | Male | D-SUB | -25 °C up to +125 °C | |
726181105 | SPEC | 3 files | 37 | Female | D-SUB | -30 °C up to +80 °C |
Order Code | Datasheet |
---|---|
726181001 | SPEC |
726181002 | SPEC |
726181101 | SPEC |
726181103 | SPEC |
726181102 | SPEC |
726181104 | SPEC |
726181105 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Samples |
---|
Use with
![](/components/media/o35857v214%20Single_WR-DSUB_6180xx231121.jpg)
WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw
![](/components/media/o60810v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg)
WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw
![](/components/media/o35854v214%20Single_WR-DSUB_6180xx217222.jpg)
WR-DSUB Female Terminal Housing
![](/components/media/o60833v214%20618009221823_Single-part_v2.jpg)
WR-DSUB Male IDC
![](/components/media/o60796v214%20618009221923_Single-part.jpg)
WR-DSUB Female IDC
![](/components/media/o35856v214%20Single_WR-DSUB_6180xx226221.jpg)
WR-DSUB Male IDC with UNC 4-40 Nut
![](/components/media/o60850v214%20Single_I-O_DSUB_PCB_Male_w-screw_6180xx231421_pf2.jpg)
WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw
![](/components/media/o35859v214%2061800924823_Single-part.jpg)
WR-DSUB Male Solder Bucket
![](/components/media/o35860v214%2061800924923_Single-part.jpg)
WR-DSUB Female Solder Bucket