OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Hybrid Polymer CapacitorsTypeWCAP-HSAH Advanced High Temperature 125°C

WCAP-HSAH Advanced High Temperature 125°C

WCAP-HSAH Advanced High Temperature 125°C

Characteristics

  • High operating temperature product series
  • Low ESR
  • High ripple current characteristics
  • High stability over the temperature range
  • Low leakage current
  • Endurance: 4000h @ +125 °C
  • Operating temperature: -55 °C up to +125 °C

Applications

Products

All
⌀ 5 mm
⌀ 6,3 mm
⌀ 8 mm
⌀ 10 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
RESR
(mΩ)
Ø D
(mm)
L
(mm)
Design Kit Samples
875585844001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 µF 63 700 6.3 8 120 6.3 5.8875500
875585744002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 50 750 11 10 80 6.3 5.8875500
875585845002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 63 900 13.9 8 80 6.3 7.7875500
875585957003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 100 1200 22 8 45 10 10.5875500
875585559001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 25 550 8.3 14 80 5 5.8875500
875585745003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 50 1100 16.5 10 40 6.3 7.7875500
875585853003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 63 1100 20.8 8 40 8 10.5875500
875585961005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 100 1360 33 8 40 10 12.4875500
875585853004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 µF 63 1100 29.6 8 40 8 10.5875500
875585544002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.56 µF 25 900 14 14 50 6.3 5.8875500
875585757004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.56 µF 50 1600 28 10 28 10 10.5875500
875585857006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.56 µF 63 1400 35.3 8 30 10 10.5875500
875585753005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.68 µF 50 1250 34 10 30 8 10.5875500
875585857007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.68 µF 63 1400 42.8 8 30 10 10.5875500
875585344001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 µF 16 900 16 16 50 6.3 5.8875500
875585545003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 µF 25 1400 25 14 30 6.3 7.7875500
875585757007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 µF 50 1600 50 10 28 10 10.5875500
875585344003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.150 µF 16 900 24 16 50 6.3 5.8875500
875585345004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 µF 16 1400 35.2 16 30 6.3 7.7875500
875585553004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 µF 25 1600 55 14 27 8 10.5875500
875585357006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.330 µF 16 2000 52.8 16 20 10 10.5875500
875585557006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.330 µF 25 2000 82.5 14 20 10 10.5875500
875585357008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 µF 16 2000 75.2 16 20 10 10.5875500
875585561007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 µF 25 2260 117.5 14 16 10 12.4875500
875585357010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.560 µF 16 2000 89.6 16 20 10 10.5875500
875585361011SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.820 µF 16 2260 131.2 16 16 10 12.4875500
Order Code Data­sheet Simu­lation
875585844001SPEC
875585744002SPEC
875585845002SPEC
875585957003SPEC
875585559001SPEC
875585745003SPEC
875585853003SPEC
875585961005SPEC
875585853004SPEC
875585544002SPEC
875585757004SPEC
875585857006SPEC
875585753005SPEC
875585857007SPEC
875585344001SPEC
875585545003SPEC
875585757007SPEC
875585344003SPEC
875585345004SPEC
875585553004SPEC
875585357006SPEC
875585557006SPEC
875585357008SPEC
875585561007SPEC
875585357010SPEC
875585361011SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
RESR
(mΩ)
Ø D
(mm)
L
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Webinar: Introduction to the capacitor technologies and how to use them