Characteristics
- Contains 161 articles
- Low ESR
- High ripple current characteristics
- High stability over the temperature range
- Low leakage current
- Endurance: 10000h @ +105 °C up to 4000 h @ 125°C
- Operating temperature: -55 °C up to +105 °C, for WCAP-HSAH up to +125 °C
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | DF (%) | RESR (mΩ) | VR (V (DC)) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
875575759001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 10 µF | 10 | 120 | 50 | ||
875575844001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 10 µF | 8 | 120 | 63 | ||
875585844001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 10 µF | 8 | 120 | 63 | ||
875575744002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 22 µF | 10 | 80 | 50 | ||
875585744002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 22 µF | 10 | 80 | 50 | ||
875585845002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 22 µF | 8 | 80 | 63 | ||
875585957003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 22 µF | 8 | 45 | 100 | ||
875575961005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 33 µF | 8 | 40 | 100 | ||
875585559001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 33 µF | 14 | 80 | 25 | ||
875585745003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 33 µF | 10 | 40 | 50 | ||
875585853003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 33 µF | 8 | 40 | 63 | ||
875585961005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 33 µF | 8 | 40 | 100 | ||
875575853004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 47 µF | 8 | 40 | 63 | ||
875585853004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 47 µF | 8 | 40 | 63 | ||
875585544002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 56 µF | 14 | 50 | 25 | ||
875585757004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 56 µF | 10 | 28 | 50 | ||
875585857006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 56 µF | 8 | 30 | 63 | ||
875585753005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 68 µF | 10 | 30 | 50 | ||
875585857007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 68 µF | 8 | 30 | 63 | ||
875575344001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 100 µF | 16 | 50 | 16 | ||
875575545003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 100 µF | 14 | 30 | 25 | ||
875585344001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 100 µF | 16 | 50 | 16 | ||
875585545003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 100 µF | 14 | 30 | 25 | ||
875585757007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 100 µF | 10 | 28 | 50 | ||
875575344003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 150 µF | 16 | 50 | 16 | ||
875585344003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 150 µF | 16 | 50 | 16 | ||
875575345004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 220 µF | 16 | 30 | 16 | ||
875585345004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 220 µF | 16 | 30 | 16 | ||
875585553004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 220 µF | 14 | 27 | 25 | ||
875585357006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 330 µF | 16 | 20 | 16 | ||
875585557006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 330 µF | 14 | 20 | 25 | ||
875585357008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 470 µF | 16 | 20 | 16 | ||
875585561007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 470 µF | 14 | 16 | 25 | ||
875585357010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 560 µF | 16 | 20 | 16 | ||
875585361011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSAH Advanced High Temperature 125°C | 820 µF | 16 | 16 | 16 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | DF (%) | RESR (mΩ) | VR (V (DC)) | Samples |
---|