OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Hybrid Polymer CapacitorsTypeWCAP-HSG5 General Purpose 105°C

WCAP-HSG5 General Purpose 105°C

WCAP-HSG5 General Purpose 105°C

Characteristics

  • General purpose product series
  • Low ESR
  • High ripple current characteristics
  • High stability over the temperature range
  • Low leakage current
  • Endurance: 10000h @ +105 °C
  • Operating temperature: -55 °C up to +105 °C

Applications

Products

All
⌀ 5 mm
⌀ 6,3 mm
⌀ 8 mm
⌀ 10 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
RESR
(mΩ)
Ø D
(mm)
L
(mm)
Design Kit Samples
875575759001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 µF 50 750 5 10 120 5 5.8875500
875575844001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 µF 63 1000 6.3 8 120 6.3 5.8875500
875575744002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.22 µF 50 1100 11 10 80 6.3 5.8875500
875575845002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.22 µF 63 1500 13.9 8 80 6.3 7.7
875575957003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.22 µF 100 1500 22 8 45 10 10.5
875575559001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 µF 25 900 8.3 14 80 5 5.8
875575745003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 µF 50 1600 16.5 10 40 6.3 7.7
875575853003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 µF 63 1700 20.8 8 40 8 10.5
875575961005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 µF 100 1600 33 8 40 10 12.4875500
875575853004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.47 µF 63 1700 29.6 8 40 8 10.5875500
875575544002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.56 µF 25 1300 14 14 50 6.3 5.8
875575757004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.56 µF 50 2000 28 10 28 10 10.5
875575857006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.56 µF 63 1800 35.3 8 30 10 10.5
875575753005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.68 µF 50 1800 34 10 30 8 10.5
875575857007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.68 µF 63 1800 42.8 8 30 10 10.5
875575344001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 µF 16 1300 16 16 50 6.3 5.8875500
875575545003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 µF 25 2000 25 14 30 6.3 7.7875500
875575757007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.100 µF 50 2000 50 10 28 10 10.5
875575344003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.150 µF 16 1300 24 16 50 6.3 5.8875500
875575345004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.220 µF 16 2000 35.2 16 30 6.3 7.7875500
875575553004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.220 µF 25 2300 55 14 27 8 10.5
875575357006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.330 µF 16 2500 52.8 16 20 10 10.5
875575557006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.330 µF 25 2500 82.5 14 20 10 10.5
875575357008SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.470 µF 16 2500 75.2 16 20 10 10.5
875575561007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.470 µF 25 2800 117.5 14 16 10 12.4
875575357010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.560 µF 16 2500 89.6 16 20 10 10.5
Order Code Data­sheet Simu­lation
875575759001SPEC
875575844001SPEC
875575744002SPEC
875575845002SPEC
875575957003SPEC
875575559001SPEC
875575745003SPEC
875575853003SPEC
875575961005SPEC
875575853004SPEC
875575544002SPEC
875575757004SPEC
875575857006SPEC
875575753005SPEC
875575857007SPEC
875575344001SPEC
875575545003SPEC
875575757007SPEC
875575344003SPEC
875575345004SPEC
875575553004SPEC
875575357006SPEC
875575557006SPEC
875575357008SPEC
875575561007SPEC
875575357010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
RESR
(mΩ)
Ø D
(mm)
L
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Webinar: Introduction to the capacitor technologies and how to use them