LTSpice files
Characteristics
- High operating temperature product series
- Low ESR
- High ripple current characteristics
- High stability over the temperature range
- Low leakage current
Applications
- Industry and telecommunication
- Smoothing
- e.g. Servo inverter, air conditioner, industrial power supply, security camera, base station
Products
All
⌀ 6,3 mm
⌀ 8 mm
⌀ 10 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Endurance (h) | RESR (mΩ) | Ø D (mm) | L (mm) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
870585873001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 63 | 840 | 6.3 | 16 | 2000 | 100 | 6.3 | 8 | 870500 | ||
870585773001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 50 | 960 | 7.5 | 16 | 2000 | 80 | 6.3 | 8 | 870500 | ||
870585975005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 100 | 1320 | 15 | 16 | 4000 | 70 | 10 | 12.5 | 870500 | ||
870585874002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 63 | 1240 | 13.9 | 16 | 4000 | 40 | 8 | 9 | 870500 | ||
870585774002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 1330 | 16.5 | 16 | 4000 | 35 | 8 | 9 | 870500 | ||
870585875004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 63 | 1680 | 20.8 | 16 | 4000 | 35 | 10 | 10 | 870500 | ||
870585774003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 50 | 1520 | 23.5 | 16 | 4000 | 30 | 8 | 11.5 | 870500 | ||
870585875005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 63 | 1680 | 29.6 | 16 | 4000 | 35 | 10 | 10 | 870500 | ||
870585775004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 50 | 1850 | 28 | 16 | 4000 | 30 | 10 | 10 | 870500 | ||
870585875006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 56 µF | 63 | 1920 | 35.3 | 16 | 4000 | 30 | 10 | 12.5 | 870500 | ||
870585573001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 µF | 25 | 1380 | 17 | 16 | 2000 | 35 | 6.3 | 8 | 870500 | ||
870585373001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 120 µF | 16 | 1440 | 19.2 | 16 | 2000 | 32 | 6.3 | 8 | 870500 | ||
870585574002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 µF | 25 | 1880 | 37.5 | 16 | 4000 | 25 | 8 | 9 | 870500 | ||
870585574003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 25 | 2230 | 55 | 16 | 4000 | 22 | 8 | 11.5 | 870500 | ||
870585374003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 16 | 2340 | 52.8 | 16 | 4000 | 20 | 8 | 11.5 | 870500 | ||
870585575005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 25 | 2890 | 82.5 | 16 | 4000 | 14 | 10 | 12.5 | 870500 | ||
870585375004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 16 | 2620 | 75.2 | 16 | 4000 | 18 | 10 | 10 | 870500 | ||
870585375005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 560 µF | 16 | 3030 | 89.6 | 16 | 4000 | 14 | 10 | 12.5 | 870500 |
Order Code | Datasheet | Simulation |
---|---|---|
870585873001 | SPEC | |
870585773001 | SPEC | |
870585975005 | SPEC | |
870585874002 | SPEC | |
870585774002 | SPEC | |
870585875004 | SPEC | |
870585774003 | SPEC | |
870585875005 | SPEC | |
870585775004 | SPEC | |
870585875006 | SPEC | |
870585573001 | SPEC | |
870585373001 | SPEC | |
870585574002 | SPEC | |
870585574003 | SPEC | |
870585374003 | SPEC | |
870585575005 | SPEC | |
870585375004 | SPEC | |
870585375005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Endurance (h) | RESR (mΩ) | Ø D (mm) | L (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Webinar: Introduction to the capacitor technologies and how to use them