Characteristics
- Contains 137 articles
- Low ESR
- High ripple current characteristics
- High stability over the temperature range
- Low leakage current
- Endurance: 5000 h @ 105°C up to 4000 h @ 125 °C
- Operating temperature: -55 °C up to +105 °C, for WCAP-HTAH up to +125 °C
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | DF (%) | RESR (mΩ) | VR (V (DC)) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
870575873001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 10 µF | 16 | 100 | 63 | ||
870585873001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 10 µF | 16 | 100 | 63 | ||
870575773001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 15 µF | 16 | 80 | 50 | ||
870575975005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 15 µF | 16 | 60 | 100 | ||
870585773001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 15 µF | 16 | 80 | 50 | ||
870585975005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 15 µF | 16 | 70 | 100 | ||
870575874002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 22 µF | 16 | 40 | 63 | ||
870585874002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 22 µF | 16 | 40 | 63 | ||
870575774002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 33 µF | 16 | 35 | 50 | ||
870575875004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 33 µF | 16 | 30 | 63 | ||
870585774002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 33 µF | 16 | 35 | 50 | ||
870585875004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 33 µF | 16 | 35 | 63 | ||
870575875005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 47 µF | 16 | 30 | 63 | ||
870585774003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 47 µF | 16 | 30 | 50 | ||
870585875005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 47 µF | 16 | 35 | 63 | ||
870575774003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 47 µF | 16 | 30 | 50 | ||
870575875006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 56 µF | 16 | 22 | 63 | ||
870585775004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 56 µF | 16 | 30 | 50 | ||
870585875006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 56 µF | 16 | 30 | 63 | ||
870575573001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 68 µF | 16 | 45 | 25 | ||
870585573001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 68 µF | 16 | 35 | 25 | ||
870575373001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 120 µF | 16 | 40 | 16 | ||
870585373001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 120 µF | 16 | 32 | 16 | ||
870575574002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 150 µF | 16 | 27 | 25 | ||
870585574002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 150 µF | 16 | 25 | 25 | ||
870575574003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 220 µF | 16 | 24 | 25 | ||
870585574003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 220 µF | 16 | 22 | 25 | ||
870575374003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 330 µF | 16 | 23 | 16 | ||
870575575005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 330 µF | 16 | 16 | 25 | ||
870585374003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 330 µF | 16 | 20 | 16 | ||
870585575005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 330 µF | 16 | 14 | 25 | ||
870575375004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTG5 General Purpose 105°C | 470 µF | 16 | 21 | 16 | ||
870585375004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 470 µF | 16 | 18 | 16 | ||
870585375005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HTAH Advanced High Temperature 125°C | 560 µF | 16 | 14 | 16 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | DF (%) | RESR (mΩ) | VR (V (DC)) | Samples |
---|