OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Hybrid Polymer CapacitorsTypeWCAP-HTG5 General Purpose 105°C

WCAP-HTG5 General Purpose 105°C

WCAP-HTG5 General Purpose 105°C

Characteristics

  • General purpose product series
  • Low ESR
  • High ripple current characteristics
  • High stability over the temperature range
  • Low leakage current
  • Operating temperature: -55 °C up to +105 °C

Applications

  • Industry and telecommunication
  • Smoothing
  • e.g. Servo inverter, air conditioner, industrial power supply, security camera, base station

Products

All
⌀ 6,3 mm
⌀ 8 mm
⌀ 10 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Endurance
(h)
RESR
(mΩ)
Ø D
(mm)
L
(mm)
Design Kit Samples
870575873001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 µF 63 1060 6.3 16 5000 100 6.3 8870500
870575773001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.15 µF 50 1200 7.5 16 5000 80 6.3 8870500
870575975005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.15 µF 100 1660 15 16 10000 60 10 12.5870500
870575874002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.22 µF 63 1560 13.9 16 10000 40 8 9870500
870575774002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 µF 50 1670 16.5 16 10000 35 8 9870500
870575875004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.33 µF 63 2100 20.8 16 10000 30 10 10870500
870575875005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.47 µF 63 2100 29.6 16 10000 30 10 10870500
870575774003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.47 µF 50 1900 23.5 16 10000 30 8 11.5870500
870575875006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.56 µF 63 2400 35.3 16 10000 22 10 12.5870500
870575573001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.68 µF 25 1400 17 16 5000 45 6.3 8870500
870575373001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.120 µF 16 1500 19.2 16 5000 40 6.3 8870500
870575574002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.150 µF 25 1900 37.5 16 10000 27 8 9870500
870575574003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.220 µF 25 2250 55 16 10000 24 8 11.5870500
870575374002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.270 µF 16 2000 43.2 16 10000 26 8 9
870575374003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.330 µF 16 2350 52.8 16 10000 23 8 11.5870500
870575575005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.330 µF 25 2900 82.5 16 10000 16 10 12.5870500
870575375004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.470 µF 16 2600 75.2 16 10000 21 10 10870500
Order Code Data­sheet Simu­lation
870575873001SPEC
870575773001SPEC
870575975005SPEC
870575874002SPEC
870575774002SPEC
870575875004SPEC
870575875005SPEC
870575774003SPEC
870575875006SPEC
870575573001SPEC
870575373001SPEC
870575574002SPEC
870575574003SPEC
870575374002SPEC
870575374003SPEC
870575575005SPEC
870575375004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Endurance
(h)
RESR
(mΩ)
Ø D
(mm)
L
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Webinar: Introduction to the capacitor technologies and how to use them