Characteristics
- Easy solution to filter interference on flexible printed circuit boards or thin ribbon cable
- Core material: NiZn for wideband noise suppression (~1 MHz - 1 GHz)
- Operating temperature: -25° C to +125° C
- On request also available with adhesive tape for mounting
Applications
- Filter for common mode interference on thin data lines in electronic systems
- Example of application: Data transmission with TWINflex from Würth Elektronik and much more
- Especially suitable for flexible printed circuit boards
Products
Order Code | Datasheet | Simulation | Downloads | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Version | Material | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7427808 | SPEC | 2 files | 3 | 7 | 5 | 2.3 | 0.7 | 9 | 20 | round | 4 W 810 | – | ||
![]() | 74278081 | SPEC | 2 files | 4 | 13.5 | 11 | 2 | 0.5 | 7 | 19 | round | 4 W 810 | – | ||
![]() | 74278041 | SPEC | 2 files | 4 | 15.5 | 13 | 2 | 0.5 | 7 | 20 | round | 4 W 810 | – | ||
![]() | 74278082 | SPEC | 2 files | 6 | 13.5 | 11 | 2 | 0.5 | 10 | 23 | round | 4 W 810 | 742722 | ||
![]() | 74278042 | SPEC | 2 files | 6 | 15.5 | 13 | 2 | 0.5 | 9 | 23 | round | 4 W 810 | – | ||
![]() | 74278011 | SPEC | 2 files | 8 | 16 | 11.5 | 5 | 0.5 | 28 | 64 | round | 4 W 620 | – | ||
![]() | 7427809 | SPEC | 2 files | 8 | 21 | 17 | 5 | 0.8 | 22 | 50 | round | 4 W 620 | 742722 | ||
![]() | 74278032 | SPEC | 2 files | 8 | 32 | 28 | 5 | 0.8 | 24 | 74 | round | 4 W 620 | 742722 | ||
![]() | 74278083 | SPEC | 2 files | 10 | 13.5 | 11 | 2 | 0.5 | 15 | 32 | round | 4 W 810 | – | ||
![]() | 74278043 | SPEC | 2 files | 10 | 15.5 | 13 | 2 | 0.5 | 13 | 31 | round | 4 W 810 | 742722 | ||
![]() | 7427801 | SPEC | 2 files | 12 | 16 | 11.5 | 5 | 0.5 | 42 | 79 | round | 4 W 620 | 742722 | ||
![]() | 7427802 | SPEC | 2 files | 12 | 24.5 | 20 | 5 | 0.5 | 30 | 65 | round | 4 W 620 | – | ||
![]() | 74278021 | SPEC | 2 files | 12 | 23 | 20 | 3 | 0.7 | 23 | 58 | round | 4 W 620 | – | ||
![]() | 7427803 | SPEC | 2 files | 12 | 31 | 27 | 5 | 0.5 | 26 | 66 | round | 4 W 620 | 742722 | ||
![]() | 74278031 | SPEC | 2 files | 12 | 31 | 27 | 3 | 0.7 | 25 | 80 | round | 4 W 620 | – | ||
![]() | 7427806 | SPEC | 2 files | 12 | 46 | 41.5 | 5 | 0.5 | 23 | 65 | round | 4 W 620 | – | ||
![]() | 7427807 | SPEC | 3 files | 12 | 56 | 52 | 5 | 0.5 | 23 | 66 | round | 4 W 620 | – | ||
![]() | 74278009 | SPEC | 2 files | 15 | 28 | 24 | 3.5 | 0.75 | 35 | 100 | square | 4 W 620 | – | ||
![]() | 7427804 | SPEC | 2 files | 20 | 16 | 11.5 | 5 | 0.5 | 71 | 127 | round | 4 W 620 | – | ||
![]() | 7427805 | SPEC | 2 files | 20 | 24.5 | 20 | 5 | 0.5 | 50 | 103 | round | 4 W 620 | 742722 | ||
![]() | 7427810 | SPEC | 2 files | 22 | 28.5 | 24 | 5.38 | 0.8 | 60 | 130 | round | 4 W 620 | 742722 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7427808 | SPEC | |
![]() | 74278081 | SPEC | |
![]() | 74278041 | SPEC | |
![]() | 74278082 | SPEC | |
![]() | 74278042 | SPEC | |
![]() | 74278011 | SPEC | |
![]() | 7427809 | SPEC | |
![]() | 74278032 | SPEC | |
![]() | 74278083 | SPEC | |
![]() | 74278043 | SPEC | |
![]() | 7427801 | SPEC | |
![]() | 7427802 | SPEC | |
![]() | 74278021 | SPEC | |
![]() | 7427803 | SPEC | |
![]() | 74278031 | SPEC | |
![]() | 7427806 | SPEC | |
![]() | 7427807 | SPEC | |
![]() | 74278009 | SPEC | |
![]() | 7427804 | SPEC | |
![]() | 7427805 | SPEC | |
![]() | 7427810 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (mm) | W (mm) | W1 (mm) | H (mm) | H1 (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Version | Material | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: