OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyGate Drive TransformersProduct seriesWE-GDTI Gate-Drive-Transformer

WE-GDTI Gate-Drive-Transformer

WE-GDTI Gate-Drive-Transformer
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
EP7 10.5 10.5 11 SMT

Characteristics

  • Excellent performance in small package (EP7)
  • 1 or 2 secondary windings
  • 6 Translations
  • 2500 VAC test voltage
  • Basic insulation for operating voltages up to 250 VRMS

Applications

  • Suitable for signal and power application
  • Designed for gate drive application high efficient SMPS
  • Synchronous Flyback

Products

EP7
Order Code Data­sheet Downloads StatusnL
(µH)
∫Udt
(µVs)
VT
(V (AC))
CWW 1
(pF)
LS
(µH)
Size Samples
760301301SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 1:1:1 750 102 2500 11 4 EP7
760301302SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1:1 750 102 2500 11 4 EP7
760301305SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1.5:1:1 735 99 2500 11 3.5 EP7
760301303SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2:1:1 750 102 2500 11 4 EP7
760301304SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5:1:1 1080 120 2500 11 5 EP7
760301306SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3:1:1 1800 140 2500 11 7.5 EP7
Order Code Data­sheet
760301301SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

760301302SPEC
760301305SPEC
760301303SPEC
760301304SPEC
760301306SPEC
Samples
Order Code Data­sheet Downloads StatusnL
(µH)
∫Udt
(µVs)
VT
(V (AC))
CWW 1
(pF)
LS
(µH)
Size Samples