Cart

Your cart is empty.
OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyFiltered ConnectorsProduct seriesWE-LANMXConnector & AssemblyWE-LANMX Assembly

WE-LANMX Assembly

Assembly without connector

WE-LANMX Assembly

Characteristics

  • IP67 robust against dust and water
  • M12 thread
  • High mechanical stability
  • Operating temperature: -40 °C up to +85 °C

Applications

  • Industrial applications e.g. factory automation, robotics, transportation technology, wind power plants
  • Standards as EtherNet/IP, Profinet, EtherCAT, Ethernet Powerlink

Products

Order Code Data­sheet Downloads StatusBase MaterialPlatingMountUse with Samples
749699910SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. Brass Nickel rear749600010
Order Code Data­sheet
749699910SPEC
Samples
Order Code Data­sheet Downloads StatusBase MaterialPlatingMountUse with Samples

High mechanical robustness with excellent signal integrity

WE-LANMX M12 Connector

With WE-LANMX, Ethernet connections are powerful even in tough environments. The screw-type circular connector sockets defy environmental influences such as vibration, dust and water due to their stable and at the same time space-saving design.

Due to the integrated transformers and common mode chokes, the LAN-MX combines high mechanical robustness with excellent signal integrity in one component.

Videos

How To: Assembly of WE-LANMX M12 Connector