Characteristics
- M12 connector with integrated transformer / common mode choke
- Slim design
- High mechanical stability
- Through Hole Reflow (THR) soldering
- Compliant with standard IEEE 802.3u
- Operating temperature: -40 °C up to +85 °C
Applications
- Industrial applications e.g. factory automation, robotics, transportation technology, wind power plants
- Standards as EtherNet/IP, Profinet, EtherCAT, Ethernet Powerlink
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Data rate | PoE | Orientation Type | Code | Operating Temperature | Use with | Samples |
---|---|---|---|---|---|---|---|---|---|---|
749600010 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | non-PoE | Vertical | D | -40 °C up to +85 °C | 749699910 |
Order Code | Datasheet |
---|---|
749600010 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Data rate | PoE | Orientation Type | Code | Operating Temperature | Use with | Samples |
---|
Technical Details:
Suitable for
Videos
How To: Assembly of WE-LANMX M12 Connector