Characteristics
- Insulation test voltage of 4500 VAC / 1 min.
- Operating temperature: -40 °C to 125 °C
- Different transmission ratios
Applications
- Wallbox / public EV charging systems
- Frequency range from 500 kHz to 30 MHz
- Industrial signal isolation
Products
Order Code | Datasheet | Downloads | Status | Ports | Operating Temperature | VT (V (AC)) | Mount | L (µH) | n | Samples |
---|---|---|---|---|---|---|---|---|---|---|
74941502 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1 | -40 °C up to +125 °C | 4500 | SMT | 20 | 1:1:1 | |
74941503 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1 | -40 °C up to +125 °C | 4500 | SMT | 20 | 1:4:3 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ports | Operating Temperature | VT (V (AC)) | Mount | L (µH) | n | Samples |
---|
Turns Ratio
Depending on the application, transformers with different turns ratios are required. A turns ratio of 1:1:1 is used for the PLC interface in e-mobility applications on the charging station side (EVSE). For AC grid communication interfaces, such as in smart grid, IoT or smart home applications, a transformer with a turns ratio of 1:4:3, for example, couples the modem signal to the grid.
From mobile charging cables (ICCPD) to wallboxes for the home and public charging stations (HPC) - Würth Elektronik develops and manufactures electronic and electromechanical components for a wide range of these applications. Take a look at our industry guide to find out more about available components for EV charging.