OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyGroundingProduct seriesWE-SMGS Surface Mount Solderable Gasket

WE-SMGS Surface Mount Solderable Gasket

WE-SMGS Surface Mount Solderable Gasket

Characteristics

  • Customizable Product Series:
    Dimensions
    Plating
  • Designed for Pick & Place assembling
  • Wide contact surface
  • High temperatures and mechanical weight have no influence on the excellent connection properties
  • Reliable solderability

Applications

  • Contact between PCB's earth and housing
  • Low Ω HF connection between earthing points of two PCB's lying upon each other
  • Connection between PCB's and extern elements

Products

Order Code Data­sheet Simu­lation Downloads StatusL
(mm)
W
(mm)
H
(mm)
Shielding
Effectiveness
@ 100 MHz
(dB)
RS
(Ω/ square)
Recommended Compression min.
(mm)
Recommended Compression max.
(mm)
Design Kit Samples
3029040030025SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4 3 2.5 70 0.1 1.875 2331002
3029040030035SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4 3 3.5 70 0.1 2.625 2.8
3029040030030SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4 3 3 70 0.1 2.25 2.4
3029050030050SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 5 3 5 70 0.1 3.75 4331002
3029060060050SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 6 6 5 70 0.1 3.75 4
3029060080100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 6 8 10 70 0.1 7.5 8331002
3029080080100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 8 8 10 70 0.1 7.5 8331002
3029100100150SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 10 10 15 70 0.1 11.25 12331002
Order Code Data­sheet Simu­lation
3029040030025SPEC
3029040030035SPEC
3029040030030SPEC
3029050030050SPEC
3029060060050SPEC
3029060080100SPEC
3029080080100SPEC
3029100100150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL
(mm)
W
(mm)
H
(mm)
Shielding
Effectiveness
@ 100 MHz
(dB)
RS
(Ω/ square)
Recommended Compression min.
(mm)
Recommended Compression max.
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach