Characteristics
- Ferrite core made of NiZn, a material which works in a broadband frequency range
- Many different types and grades of material (NiZn) for the best possible interference suppression
- Operating temperature: –25 ºC up to +125 ºC
Applications
- Wires
- Coaxial cables
- Wire-wrapping cables
- Multiconductor wires
- Cable e.g. of power supplies, data and gage signal lines
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 100 MHz 2 turns (Ω) | Z @ 25 MHz 2 turns (Ω) | Material | Design Kit | Alpha-Rack | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74270111 | SPEC | 2 files | 3 | 7.3 | 3.3 | 4.3 | 30 | 50 | 151 | 123 | 4 W 620 | 742701 | – | ||
![]() | 742701712 | SPEC | 2 files | 4.5 | 9 | 5 | 8 | 44 | 75 | 203 | 134 | 7 W 700 | – | – | ||
![]() | 742701121 | SPEC | 2 files | 4.6 | 9.5 | 5 | 14.5 | 76 | 123 | 370 | 195 | 4 W 620 | – | – | ||
![]() | 74270113 | SPEC | 2 files | 4.6 | 11.5 | 5 | 9 | 68 | 126 | 405 | 256 | 4 W 620 | 742701 | – | ||
![]() | 74270112 | SPEC | 2 files | 4.6 | 9 | 5 | 8 | 44 | 75 | 203 | 134 | 4 W 620 | – | – | ||
![]() | 74270161 | SPEC | 2 files | 4.7 | 10 | 5 | 3.7 | 25 | 37 | 136 | 115 | 3 W 800 | – | – | ||
![]() | 74270176 | SPEC | 2 files | 4.7 | 10 | 5 | 5 | 38 | 60 | 170 | 105 | 7 W 850 | – | – | ||
![]() | 74270106 | SPEC | 2 files | 6.5 | 13.2 | 7.1 | 12.7 | 67 | 107 | 342 | 272 | 4 W 620 | 742701 | – | ||
![]() | 742701716 | SPEC | 2 files | 7.5 | 12.7 | 7.9 | 6.35 | 36 | 102 | 175 | 91 | 7 W 380 | – | – | ||
![]() | 7427010 | SPEC | 2 files | 7.6 | 16.5 | 8 | 13 | 79 | 127 | 513 | 330 | 4 W 620 | 742701 | – | ||
![]() | 7427011 | SPEC | 2 files | 7.6 | 16.5 | 8 | 16 | 94 | 148 | 574 | 395 | 4 W 620 | – | – | ||
![]() | 742701707 | SPEC | 2 files | 9.5 | 20 | 10 | 10 | 40 | 82 | 305 | 191 | 7 W 850 | – | – | ||
![]() | 74270117 | SPEC | 2 files | 9.6 | 14 | 10 | 8 | 41 | 161 | 343 | 215 | 3 W 800 | 742701 | – | ||
![]() | 7427018 | SPEC | 2 files | 9.6 | 18.6 | 10.2 | 6 | 35 | 50 | 163 | 124 | 4 W 1500 | – | – | ||
![]() | 74270182 | SPEC | 2 files | 10 | 18.6 | 10.2 | 10 | 55 | 65 | 265 | 200 | 4 W 1500 | – | – | ||
![]() | 74270181 | SPEC | 2 files | 10.3 | 17.5 | 10.7 | 12.7 | 59 | 83 | 307 | 237 | 4 W 1500 | 742701 | – | ||
![]() | 74270121 | SPEC | 2 files | 10.5 | 19 | 11.5 | 8 | 30 | 50 | 70 | 40 | 4 W 620 | – | – | ||
![]() | 74270110 | SPEC | 2 files | 11.5 | 16 | 12 | 16 | 47 | 70 | 195 | 131 | 4 W 1500 | – | – | ||
![]() | 7427012 | SPEC | 2 files | 11.8 | 23.5 | 12.6 | 14 | 76 | 148 | 471 | 342 | 4 W 620 | 742701 | – | ||
![]() | 74270118 | SPEC | 2 files | 12.3 | 21.2 | 12.7 | 6 | 30 | 70 | 170 | 100 | 3 W 800 | – | – | ||
![]() | 74270120 | SPEC | 2 files | 12.5 | 21 | 13 | 12 | 47 | 88 | 290 | 174 | 4 W 620 | 742701 | – | ||
![]() | 74270119 | SPEC | 2 files | 13.3 | 22.5 | 13.8 | 6.4 | 45 | 133 | 398 | 187 | 3 W 800 | 742701 | – | ||
![]() | 742701703 | SPEC | 2 files | 14.5 | 25 | 15 | 12 | 50 | 125 | 379 | 195 | 7 W 380 | 742701 | – | ||
![]() | 7427013 | SPEC | 2 files | 15.5 | 28 | 16 | 13 | 72 | 159 | 428 | 295 | 3 W 800 | – | – | ||
![]() | 7427014 | SPEC | 2 files | 15.5 | 28 | 16 | 20 | 99 | 200 | 550 | 411 | 3 W 800 | 742701 | – | ||
![]() | 742701110 | SPEC | 2 files | 17.5 | 28 | 18 | 7.5 | 45 | 152 | 330 | 205 | 3 W 800 | – | – | ||
![]() | 742701111 | SPEC | 2 files | 18.5 | 29.5 | 19 | 7.7 | 55 | 155 | 335 | 208 | 3 W 800 | – | – | ||
![]() | 74270104 | SPEC | 2 files | 18.5 | 31.7 | 19 | 8 | 35 | 67 | 251 | 133 | 4 W 620 | – | – | ||
![]() | 74270115 | SPEC | 2 files | 18.5 | 31.5 | 19 | 16 | 80 | 167 | 350 | 221 | 3 W 800 | 742701 | – | ||
![]() | 74270151 | SPEC | 2 files | 20.4 | 34.6 | 20.8 | 12.7 | 56 | 101 | 416 | 207 | 4 W 620 | 742701 | – | ||
![]() | 742701112 | SPEC | 2 files | 24.8 | 35.6 | 25.4 | 7.5 | 39 | 127 | 350 | 165 | 3 W 800 | – | – | ||
![]() | 7427015 | SPEC | 2 files | 26.9 | 40.6 | 27.4 | 15 | 54 | 108 | 399 | 217 | 4 W 620 | 742701 | – | ||
![]() | 74270097 | SPEC | 2 files | 33.4 | 61 | 35.5 | 12.7 | 64 | 133 | 680 | 323 | 4 W 620 | – | 742707002 | ||
![]() | 74270198 | SPEC | 2 files | 33.4 | 61 | 35.5 | 12.7 | 64 | 133 | 400 | 250 | 4 W 1500 | – | – | ||
![]() | 74270191 | SPEC | 2 files | 33.4 | 61 | 35.5 | 20 | 110 | 165 | 650 | 390 | 4 W 620 | – | 742707002 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74270111 | SPEC | |
![]() | 742701712 | SPEC | |
![]() | 742701121 | SPEC | |
![]() | 74270113 | SPEC | |
![]() | 74270112 | SPEC | |
![]() | 74270161 | SPEC | |
![]() | 74270176 | SPEC | |
![]() | 74270106 | SPEC | |
![]() | 742701716 | SPEC | |
![]() | 7427010 | SPEC | |
![]() | 7427011 | SPEC | |
![]() | 742701707 | SPEC | |
![]() | 74270117 | SPEC | |
![]() | 7427018 | SPEC | |
![]() | 74270182 | SPEC | |
![]() | 74270181 | SPEC | |
![]() | 74270121 | SPEC | |
![]() | 74270110 | SPEC | |
![]() | 7427012 | SPEC | |
![]() | 74270118 | SPEC | |
![]() | 74270120 | SPEC | |
![]() | 74270119 | SPEC | |
![]() | 742701703 | SPEC | |
![]() | 7427013 | SPEC | |
![]() | 7427014 | SPEC | |
![]() | 742701110 | SPEC | |
![]() | 742701111 | SPEC | |
![]() | 74270104 | SPEC | |
![]() | 74270115 | SPEC | |
![]() | 74270151 | SPEC | |
![]() | 742701112 | SPEC | |
![]() | 7427015 | SPEC | |
![]() | 74270097 | SPEC | |
![]() | 74270198 | SPEC | |
![]() | 74270191 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | L (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 100 MHz 2 turns (Ω) | Z @ 25 MHz 2 turns (Ω) | Material | Design Kit | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: