Characteristics
- Custom Dimensions available
- For different cable sizes as standard available
- Contact resistance less than 0,01 Ω
- Operating temperature -40°C - +105°C
- Easy placing on PCB screw with M4 screw
Applications
- Low impedance connection of the cable shield to ground, reducing the EMI of the cable.
- Connection to PCB, metal plane, enclosure
- 360° grounding
Products
Order Code | Datasheet | Downloads | Status | L (mm) | H (mm) | W (mm) | Ø Cable (mm) | Material | Samples |
---|---|---|---|---|---|---|---|---|---|
7425103 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16.8 | 5.15 | 10 | 2.5 - 3.5 | Aluminium | |
7425104 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 19.2 | 6.4 | 10 | 3.5 - 4.5 | Aluminium | |
7425105 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22.5 | 7.7 | 10 | 4.5 - 5.5 | Aluminium | |
7425106 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 23.4 | 9 | 10 | 5.5 - 6.5 | Aluminium | |
7425107 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24.8 | 10.32 | 10 | 6.5 - 7.5 | Aluminium | |
7425108 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26.3 | 11.6 | 10 | 8 - 9 | Aluminium | |
7425109 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 29.95 | 14.65 | 10 | 9.5 - 11 | Aluminium | |
7425111 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32.45 | 15.9 | 10 | 10.3 - 11.5 | Aluminium | |
7425113 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34.6 | 18.55 | 10 | 12 - 14 | Aluminium | |
7425115 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 38.4 | 21.35 | 10 | 14.5 - 16.5 | Aluminium | |
7425117 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 42.92 | 25.15 | 13 | 16.5 - 18.5 | Aluminium | |
7425120 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 46.2 | 27.5 | 13 | 19 - 20.5 | Aluminium |
Order Code | Datasheet |
---|---|
7425103 | SPEC |
7425104 | SPEC |
7425105 | SPEC |
7425106 | SPEC |
7425107 | SPEC |
7425108 | SPEC |
7425109 | SPEC |
7425111 | SPEC |
7425113 | SPEC |
7425115 | SPEC |
7425117 | SPEC |
7425120 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | H (mm) | W (mm) | Ø Cable (mm) | Material | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach