Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
0612 | 1.6 | 3.2 | 0.55 | SMT | |||
1020 | 2.5 | 5 | 0.55 | SMT | |||
1225 | 3.2 | 6.3 | 0.55 | SMT |
Characteristics
- Product series for high power current sensing up to 2 W
- Mounting style: SMT-Chip (wide terminal)
- Resistance range: 2.2 Ω ‒ 18 kΩ
- Resistance tolerance: ±1 %; ±5 %
- Rated Power: 0.75 W ‒ 2W
- TCR: ±200 ppm/°C
- Operating temperature: -55°C up to +155°C
- Sizes: 0612 / 1020 / 1225
- Recommended soldering: Reflow soldering
Applications
- Electric motor
- Camera
- Lighting control
- TV
Products
All
0612
1020
1225
Order Code | Datasheet | Simulation | Downloads | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (mA) | L (mm) | W (mm) | H (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 561020163016 | SPEC | 6 files | 2.2 Ω | ±1% | 2 | -200 | 200 | 953.5 | 3.2 | 6.3 | 0.55 | 560000 | ||
![]() | 561020163017 | SPEC | 6 files | 5.1 Ω | ±1% | 2 | -200 | 200 | 626.2 | 3.2 | 6.3 | 0.55 | – | ||
![]() | 561020163018 | SPEC | 6 files | 10 Ω | ±1% | 2 | -200 | 200 | 447.2 | 3.2 | 6.3 | 0.55 | – | ||
![]() | 561020132004 | SPEC | 6 files | 47 Ω | ±5% | 0.75 | 200 | 200 | 126.3 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132008 | SPEC | 6 files | 100 Ω | ±1% | 0.75 | 200 | 200 | 86.6 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132009 | SPEC | 6 files | 100 Ω | ±5% | 0.75 | 200 | 200 | 86.6 | 1.6 | 3.2 | 0.55 | – | ||
![]() | 561020132010 | SPEC | 6 files | 110 Ω | ±5% | 0.75 | 200 | 200 | 82.6 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132011 | SPEC | 6 files | 120 Ω | ±1% | 0.75 | 200 | 200 | 79.1 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132014 | SPEC | 6 files | 240 Ω | ±1% | 0.75 | 200 | 200 | 55.9 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020150010 | SPEC | 6 files | 270 Ω | ±1% | 1 | -200 | 200 | 60.9 | 2.5 | 5 | 0.55 | – | ||
![]() | 561020163011 | SPEC | 6 files | 270 Ω | ±1% | 2 | 200 | 200 | 86.1 | 3.2 | 6.3 | 0.55 | 560000 | ||
![]() | 561020163012 | SPEC | 6 files | 430 Ω | ±5% | 2 | 200 | 200 | 68.2 | 3.2 | 6.3 | 0.55 | 560000 | ||
![]() | 561020132023 | SPEC | 6 files | 470 Ω | ±5% | 0.75 | 200 | 200 | 39.9 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132030 | SPEC | 6 files | 1200 Ω | ±1% | 0.75 | 200 | 200 | 25 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132031 | SPEC | 6 files | 1500 Ω | ±1% | 0.75 | 200 | 200 | 22.4 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132032 | SPEC | 6 files | 1800 Ω | ±1% | 0.75 | 200 | 200 | 20.4 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132034 | SPEC | 6 files | 2200 Ω | ±1% | 0.75 | 200 | 200 | 18.5 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132037 | SPEC | 6 files | 2700 Ω | ±1% | 0.75 | 200 | 200 | 16.7 | 1.6 | 3.2 | 0.55 | 560000 | ||
![]() | 561020132059 | SPEC | 6 files | 18000 Ω | ±1% | 0.75 | 200 | 200 | 6.5 | 1.6 | 3.2 | 0.55 | 560000 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 561020163016 | SPEC | |
![]() | 561020163017 | SPEC | |
![]() | 561020163018 | SPEC | |
![]() | 561020132004 | SPEC | |
![]() | 561020132008 | SPEC | |
![]() | 561020132009 | SPEC | |
![]() | 561020132010 | SPEC | |
![]() | 561020132011 | SPEC | |
![]() | 561020132014 | SPEC | |
![]() | 561020150010 | SPEC | |
![]() | 561020163011 | SPEC | |
![]() | 561020163012 | SPEC | |
![]() | 561020132023 | SPEC | |
![]() | 561020132030 | SPEC | |
![]() | 561020132031 | SPEC | |
![]() | 561020132032 | SPEC | |
![]() | 561020132034 | SPEC | |
![]() | 561020132037 | SPEC | |
![]() | 561020132059 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (mA) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors