OverviewAll product unitsProduct unitPassive ComponentsProduct groupResistorsProduct familyMetal Plate ResistorsProduct seriesWRIS-PSMC Metal Plate Resistors

WRIS-PSMC Metal Plate Resistors

High Power Current Sensing

WRIS-PSMC Metal Plate Resistors
Size Dimen­sionsL
(mm)
W
(mm)
Mount
2512 6.3 3.1 SMT

Characteristics

  • Product series for high power current sensing up to 2 W
  • Mounting style: SMT-Chip (standard terminal)
  • Resistance range: 2 mΩ ‒ 10 mΩ
  • Resistance tolerance: ±1%; ±5%
  • Rated Power: 2 W
  • TCR: ±100 ppm/°C
  • Operating temperature: -55°C up to +155°C
  • Size: 2512
  • Recommended soldering: Reflow soldering

Applications

  • Ignition coil & igniter
  • Motor control
  • Inverter
  • Battery pack

Products

2512
Order Code Data­sheet Simu­lation Downloads StatusRTol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Design Kit Samples
580070763001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.2 mΩ ±1% 2 -100 100 31.62 6.3 3.1 0.58
580070763021SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.2 mΩ ±5% 2 100 100 31.62 6.3 3.1 0.58560000
580070763005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.5 mΩ ±1% 2 -100 100 20 6.3 3.1 0.51
580070763010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.10 mΩ ±1% 2 -100 100 14.14 6.3 3.1 0.35
Order Code Data­sheet Simu­lation
580070763001SPEC
580070763021SPEC
580070763005SPEC
580070763010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusRTol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors