Characteristics
- This Design Kit contains 10 test boards and a selection of suitable components for the simple construction of various line filters.
- It offers a fast and cost-effective solution to set up line filters for common and differential mode suppression.
- This are PCBs for test and evaluation purposes. The boards should not be installed in the final application.
Evaluate the best filter for your application!
Products
Order Code | Datasheet | Replacement Order Code | Simulation |
---|---|---|---|
7446620027 | SPEC | – | |
744822120 | SPEC | – | |
744822110 | SPEC | – | |
7446621007 | SPEC | – | |
744822233 | SPEC | – | |
744823220 | SPEC | – | |
744822222 | SPEC | – | |
744823210 | SPEC | – | |
744824220 | SPEC | – | |
7446622002 | SPEC | – | |
744823305 | SPEC | – | |
744822301 | SPEC | – | |
744824310 | SPEC | – | |
744823422 | SPEC | – | |
744824433 | SPEC | – | |
74466240007 | SPEC | – | |
7448030509 | SPEC | – | |
744823601 | SPEC | – | |
744824622 | SPEC | – | |
7448040707 | SPEC | – | |
744824801 | SPEC | – | |
7466113 | SPEC | – | – |
7466114 | SPEC | – | – |
890324022007 | SPEC | – | |
890324023006 | SPEC | – | |
890324023025 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | |
702936000 | SPEC | – | – |
691134710002i | SPEC | 691101710002 | – |
8853522110021 | SPEC | – | |
8853522110031 | SPEC | – | |
8853522130111 | SPEC | – | |
8853522130151 | SPEC | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Samples |
---|
Low-pass filters for common and differential mode suppression
Common Mode Filter
At common mode noise the inductance of the Common Mode Choke (CMC) is very high. This inductance and the Y-Capacitors (CY1, CY2) build a low-pass for high frequency common mode noise. The Y-Capacitors create a conductor for high frequency noise to internal ground, so common mode noise can be diverted. Because of the high common mode impedance of the Common Mode Choke at high frequencies, the interference current will be attenuated.
Differential Mode Filter
At differential signal noise current flows in through line L and returns through line N. Basically, in this situation the X-Capacitor (Cx) and the Leakage Inductance (LLeak) of the Common Mode Choke build a low pass filter. The loop of this low pass filter is closed via the X-Capacitor. The high frequency interference is filtered. Meanwhile the supply current, which has typically a much lower frequency (50-60 Hz), will pass the filter.
Insertion Loss Examples
Example 1 measured with:
CMC: WE-CMB S / 744 822 110 /
L = 10 mH / IR = 1 A
Cx: 890 324 023 025 /
C = 0.15 µF / UR = 275 VAC
Cy: 885 352 213 015 1/
C = 2200 pF / UR = 250 VAC
Example 2 measured with:
CMC: WE-CMB L / 744 824 220 /
L = 20 mH / IR = 2 A
Cx: 890 324 023 025 /
C = 0.15 µF / UR = 275 VAC
Cy: 885 352 213 015 1/
C = 2200 pF / UR = 250 VAC
Example 3 measured with:
CMC: WE-LF / 744 662 200 2 /
L = 2.2 mH / IR = 2 A
Cx: 890 324 023 025 /
C = 0.15 µF / UR = 275 VAC
Cy: 885 352 213 015 1/
C = 2200 pF / UR = 250 VAC
Example 4 measured with:
CMC: WE-CMBNC M / 744 803 050 9 /
L = 9 mH / IR = 5 A
Cx: 890 324 023 025 /
C = 0.15 µF / UR = 275 VAC
Cy: 885 352 213 015 1/
C = 2200 pF / UR = 250 VAC
Evaluation Boards
Products of interest
Videos
#askLorandt explains: Design your EMC Line Filter Step by Step
Videos
Würth Elektronik Webinar: How do I solve EMI problems on pcb level?
Videos
#askLorandt explains: Design your EMC-Filter
Videos
Würth Elektronik Webinar: EMC Filters – From component to design