Characteristics
- Printed circuit board for evaluation of different EMC-filters
- To evaluate and select different filter components for the best possible common and differential mode attenuation for your application.
- Multi land pattern for different common mode choke sizes
- Two possibilities to connect ground
- Overvoltage protection by fuse and varistor
- THT (Through Hole Technology) mounting
Components are not included!
Applications
- Line filter with good suitability even for unknown source and sink impedances
- Suppression of conducted interferences caused, for example, by switch mode power supplies
- AC Mains Applications until 250 V
Important information: This is an evaluation board. The board should not be installed in the final application.
Application Notes
Common and differential mode attenuation
LC filter for common mode suppression
The Common Mode Choke (CMC) and the Y-Capacitors (CY1, CY2) build a low-pass for high frequency common mode interferences. While Y-Capacitors divert high-frequency interference towards ground, it is attenuated by the common mode choke due to the high common mode impedance.
Pi filter for differential mode suppression
In this circuit, the X-Capacitors (CX1 and CX2) and the Leakage Inductance (LLeak) of the Common Mode Choke built a low-pass filter. The high frequency interference is filtered while the supply current, which typically has a much lower frequency (50 - 60 Hz), remains almost unaffected.
Suitable for
![](/components/media/o14977v214%20Single_WE-CMBNC-L_01.jpg)
WE-CMBNC Common Mode Power Line Choke Nanocrystalline
![](/components/media/o190715v214%20744861xxx.jpg)
WE-TFC Common Mode Power Line Choke
![](/components/media/o14994v214%20Single_WE-ExB_744844xxx.jpg)
WE-ExB Common Mode Power Line Choke
![](/components/media/o14984v214%20Single_WE-CMB_NiZNXS.jpg)
WE-CMB NiZn Common Mode Power Line Choke
![](/components/media/o95379v214%20WP-SMSH_7466113_7466114_4C.jpg)
WP-SMSH REDCUBE SMT with external thread with Pin
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg)
WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry: 691411910002
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg)
WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry: 691411910003
![](/components/media/o35875v214%20Single_WR-FSH_696105003002.jpg)
WR-FSH Fuseholder THT Blocks PCB Clip Cover: 696105003002
![](/components/media/o15107v214%20single-WE-VD-820x21111-cs-3.jpg)
WE-VD Disk Varistor
![](/components/media/o725843v214%20702936000.jpg)
WA-SNSR Self-Retaining Spacer: 702936000
Design Kits
Videos
#askLorandt explains: Design your EMC Line Filter Step by Step