Photodiodes
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 1540051EC3590 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 31 | 30 | 35 | WL-TDRB THT Photodiode Round Black | ||
![]() | 1541141ECA570 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 2.5 | 10 | 150 | WL-SDSB SMT Photodiode Sideview Black | ||
![]() | 1541201EEA400 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 1.8 | 10 | 140 | WL-SDCB SMT Photodiode Chip Black | ||
![]() | 1540051EA3590 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 400 | 1100 | 28 | 30 | 35 | WL-TDRW THT Photodiode Round Waterclear | ||
![]() | 1540801EEA300 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 1 | 10 | 130 | WL-SDCB SMT Photodiode Chip Black | ||
![]() | 1541021ECA170 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 2 | 10 | 110 | WL-SDSB SMT Photodiode Sideview Black | ||
![]() | 1540031EA4590 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 400 | 1100 | 40 | 100 | 45 | WL-TDRW THT Photodiode Round Waterclear | ||
![]() | 1540031EC4590 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 750 | 1100 | 30 | 10 | 45 | WL-TDRB THT Photodiode Round Black |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 1540051EC3590 | SPEC | |
![]() | 1541141ECA570 | SPEC | |
![]() | 1541201EEA400 | SPEC | |
![]() | 1540051EA3590 | SPEC | |
![]() | 1540801EEA300 | SPEC | |
![]() | 1541021ECA170 | SPEC | |
![]() | 1540031EA4590 | SPEC | |
![]() | 1540031EC4590 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Product series | Samples |
---|