Metal Plate Resistors
Order Code | Datasheet | Simulation | Downloads | Status | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 580070763001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 mΩ | ±1% | 2 | -100 | 100 | 31.62 | 6.3 | 3.1 | 0.58 | WRIS-PSMC Metal Plate Resistors | – | ||
![]() | 580070763021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 mΩ | ±5% | 2 | 100 | 100 | 31.62 | 6.3 | 3.1 | 0.58 | WRIS-PSMC Metal Plate Resistors | 560000 | ||
![]() | 580060716001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 mΩ | ±1% | 0.33 | -100 | 100 | 8.12 | 1.6 | 0.8 | 0.35 | WRIS-PSMB Metal Plate Resistors | – | ||
![]() | 580060720003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 mΩ | ±1% | 0.5 | -100 | 100 | 10 | 2 | 1.25 | 0.35 | WRIS-PSMB Metal Plate Resistors | – | ||
![]() | 580070763005 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 mΩ | ±1% | 2 | -100 | 100 | 20 | 6.3 | 3.1 | 0.51 | WRIS-PSMC Metal Plate Resistors | – | ||
![]() | 580060763005 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.007 Ω | ±1% | 1 | 100 | 100 | 12 | 6.3 | 3.1 | 0.35 | WRIS-PSMB Metal Plate Resistors | 560000 | ||
![]() | 580060716002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 mΩ | ±1% | 0.33 | -100 | 100 | 5.74 | 1.6 | 0.8 | 0.3 | WRIS-PSMB Metal Plate Resistors | – | ||
![]() | 580060720008 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 mΩ | ±1% | 0.5 | -100 | 100 | 7.07 | 2 | 1.25 | 0.22 | WRIS-PSMB Metal Plate Resistors | 560000 | ||
![]() | 580070763010 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 mΩ | ±1% | 2 | -100 | 100 | 14.14 | 6.3 | 3.1 | 0.35 | WRIS-PSMC Metal Plate Resistors | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 580070763001 | SPEC | |
![]() | 580070763021 | SPEC | |
![]() | 580060716001 | SPEC | |
![]() | 580060720003 | SPEC | |
![]() | 580070763005 | SPEC | |
![]() | 580060763005 | SPEC | |
![]() | 580060716002 | SPEC | |
![]() | 580060720008 | SPEC | |
![]() | 580070763010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Product series | Design Kit | Samples |
---|