On this page you will find information and images for your journalistic reporting.
If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.
Waldenburg (Germany), August 27, 2024 – Würth Elektronik launches its hybrid WE-EMIP EMI absorber sheet, a convenient solution for preventing electromagnetic interference. The integrated adhesive layer makes the patch easy to stick on. It offers high attenuation exceeding 40 dB over a wide frequency range. Both isolated and non-isolated versions are available. The non-isolated version allows the option of earthing.
The hybrid absorber sheet consisting of EMI absorber material and aluminum layer is now available in the following sizes: as a sheet 105 × 74 mm, 297 × 210 mm or as a roll 15 m × 50 mm. Würth Elektronik offers a product to get EMC problems associated with radiated emission under control in an easy way and to protect sensitive components. The patch offers up to 12 times higher attenuation than previously available absorber sheets and helps achieve attenuation values otherwise attainable only with shielding cabinets.
Do You Have Any Questions, Comments or Requests Regarding Our Press Work?
Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com
Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com
Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com
Here You Can Download the Press Information and Pictures of the Company Area
Reference Guides, Technical Reports and Other Information Material
Würth Elektronik Blog
Learn More About Electrical Design, New Technologies and Current Innovations in Our Blog.